Главная страница522-7386: One Wire Braid
Главная страница522-7386: One Wire Braid
522-7386: One Wire Braid

Cat® One Wire Braid

Торговая марка: Cat

Изображения продукции
522-7386: One Wire Braid
522-7386: One Wire Braid

Cat® One Wire Braid

Торговая марка: Cat

Добавьте оборудование, чтобы узнать, подходит ли деталь или возможен ли ремонт.
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
Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Технические характеристики
Технические характеристики
Overall Length (mm): 2 288
Weight (kg): 1,488
Material: Medium Pressure Hose
Overall Length (mm): 2 288
Weight (kg): 1,488
Material: Medium Pressure Hose
Подробнее
Совместимые модели
Совместимые модели
самосвал с шарнирно-сочлененной рамой
730725735
Подробнее
самосвал с шарнирно-сочлененной рамой
730725735
Информация о гарантии
политику возврата
Parts Diagrams
No EquipmentВведите серийный номер техники или выберите технику из ранее добавленного списка для просмотра схем запчастей.
Выбрать оборудование
СхемаОписаниеТехнические характеристикиСовместимые модели
Схема детали для 522-7386
Просмотр подробных схем запасных частей
Добавить свое оборудование
Описание для номера по каталогу 522-7386

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Подробнее
Технические характеристики номера по каталогу 522-7386
Overall Length (mm): 2 288
Weight (kg): 1,488
Material: Medium Pressure Hose
Подробнее
Совместимые модели для номера по каталогу 522-7386

САМОСВАЛ С ШАРНИРНО-СОЧЛЕНЕННОЙ РАМОЙ

730 725 735

Подробнее
ОбозначениеОбозначение
Заводское исполнение

Эта запчасть разработана в соответствии с характеристиками производителя специально для вашего оборудования Cat.

В случае изменения конфигурации производителя продукт может не подойти к вашему оборудованию Cat. Перед покупкой проконсультируйтесь со своим дилером Cat, чтобы убедиться, что запчасть подходит для оборудования Cat в его текущем состоянии и предполагаемой конфигурации. Этот индикатор не может гарантировать совместимость со всеми запчастями.

Восстановленный

Не подлежит возврату

Набор

Заменен

Восстановленный

Не подлежит возврату

Набор

Заменен

Связаться с экспертом