Главная страницаМатериалы для мастерскихПрочие материалы для мастерскихПрочие изделия для мастерских9U-5345: M24 Fast Runner Nut
Главная страница
Материалы для мастерскихПрочие материалы для мастерскихПрочие изделия для мастерских
9U-5345: M24 Fast Runner Nut
9U-5345: M24 Fast Runner Nut

Cat® M24 Fast Runner Nut serves as a reliable and secure connection point, ensuring that the parts remain firmly in place during operation

Торговая марка: Cat

Изображения продукции
9U-5345: M24 Fast Runner Nut
9U-5345: M24 Fast Runner Nut
9U-5345: M24 Fast Runner Nut
9U-5345: M24 Fast Runner Nut
9U-5345: M24 Fast Runner Nut

Cat® M24 Fast Runner Nut serves as a reliable and secure connection point, ensuring that the parts remain firmly in place during operation

Торговая марка: Cat

Проверка цены
Проверка цены
Войдите для просмотра цены для покупателя
Информация о гарантии
политику возврата
Описание
Описание

The Fast Runner Nut securely fastens two or more components together. It provides a means of creating a strong and stable connection between parts, preventing them from coming loose or separating during use. The nut is used in conjunction with a bolt or screw, with the threaded body of the nut engaging with the threads of the mating component to create a tight and secure joint.

Attributes:
• Provides a strong and stable connection between components to prevent loosening or separation during use
• Manufactured to precise specifications and built for durability and reliability

Applications:
The Fast Runner Nut ensures the structural integrity and functionality of assemblies by providing a reliable and efficient means of fastening components together. It allows for quick and easy assembly and disassembly of components.

The Fast Runner Nut securely fastens two or more components together. It provides a means of creating a strong and stable connection between parts, preventing them from coming loose or separating during use. The nut is used in conjunction with a bolt or screw, with the threaded body of the nut engaging with the threads of the mating component to create a tight and secure joint.

Attributes:
• Provides a strong and stable connection between components to prevent loosening or separation during use
• Manufactured to precise specifications and built for durability and reliability

Applications:
The Fast Runner Nut ensures the structural integrity and functionality of assemblies by providing a reliable and efficient means of fastening components together. It allows for quick and easy assembly and disassembly of components.

Технические характеристики
Технические характеристики
Единицы измеренияАмериканские единицы измеренияМетрические единицы
Thread: M24x3
Overall Length (mm): 164
Overall Length (in): 6.456
Overall Width (mm): 20.9
Overall Width (in): 0.822
Hex Size (mm): 36
Hex Size (in): 1.417
Weight (kg): 0.141
Weight (lb): 0.31
Material: Alloy Mixed: Metal,Coating Mixed: Nonmetallic,Alloy Steel,Carbon Steel
Единицы измеренияАмериканские единицы измеренияМетрические единицы
Thread: M24x3
Overall Length (mm): 164
Overall Length (in): 6.456
Подробнее
Совместимые модели
Совместимые модели

В настоящее время у нас нет информации о совместимости для этой детали.

Информация о гарантии
политику возврата
ОписаниеТехнические характеристики
Описание для номера по каталогу 9U-5345

The Fast Runner Nut securely fastens two or more components together. It provides a means of creating a strong and stable connection between parts, preventing them from coming loose or separating during use. The nut is used in conjunction with a bolt or screw, with the threaded body of the nut engaging with the threads of the mating component to create a tight and secure joint.

Attributes:
• Provides a strong and stable connection between components to prevent loosening or separation during use
• Manufactured to precise specifications and built for durability and reliability

Applications:
The Fast Runner Nut ensures the structural integrity and functionality of assemblies by providing a reliable and efficient means of fastening components together. It allows for quick and easy assembly and disassembly of components.

Подробнее
Технические характеристики номера по каталогу 9U-5345

Единицы измерения

Американские единицы измеренияМетрические единицы
Thread: M24x3
Overall Length (mm): 164
Overall Length (in): 6.456
Overall Width (mm): 20.9
Overall Width (in): 0.822
Hex Size (mm): 36
Hex Size (in): 1.417
Weight (kg): 0.141
Weight (lb): 0.31
Material: Alloy Mixed: Metal,Coating Mixed: Nonmetallic,Alloy Steel,Carbon Steel
Подробнее
ОбозначениеОбозначение
Заводское исполнение

Эта запчасть разработана в соответствии с характеристиками производителя специально для вашего оборудования Cat.

В случае изменения конфигурации производителя продукт может не подойти к вашему оборудованию Cat. Перед покупкой проконсультируйтесь со своим дилером Cat, чтобы убедиться, что запчасть подходит для оборудования Cat в его текущем состоянии и предполагаемой конфигурации. Этот индикатор не может гарантировать совместимость со всеми запчастями.

Восстановленный

Не подлежит возврату

Набор

Заменен

Восстановленный

Не подлежит возврату

Набор

Заменен

Связаться с экспертом