Ana sayfa475-3334: Two Wire Braid Compact Hose
Ana sayfa475-3334: Two Wire Braid Compact Hose
475-3334: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Marka: Cat

Ürün Resimleri
475-3334: Two Wire Braid Compact Hose
475-3334: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose
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
Tanım
Tanım

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Teknik özellikler
Teknik özellikler
Overall Length (mm): 782
Weight (kg): 1,666
Material: High Pressure Hose
Overall Length (mm): 782
Weight (kg): 1,666
Material: High Pressure Hose
Daha fazla göster
Uyumlu Modeller
Uyumlu Modeller
Paletli̇ Dozer
D6R LGPD6GC
Daha fazla göster
Paletli̇ Dozer
D6R LGPD6GC
Garanti Bilgileri
İade Politikası
Parts Diagrams
No EquipmentParça şemalarını görmek için ekipman seri numarasını girin veya önceden eklenen listeden ekipman seçin.
Ekipman seç
DiyagramTanımTeknik özelliklerUyumlu Modeller
475-3334 için parça şeması
Ayrıntılı Parça Şemalarını Görüntüle
Ekipmanınızı Ekleyin
475-3334 parça numarası için tanım

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Daha fazla göster
475-3334 parça numarası için teknik özellikler
Overall Length (mm): 782
Weight (kg): 1,666
Material: High Pressure Hose
Daha fazla göster
475-3334 parça numarası için Uyumlu Modeller

PALETLİ DOZER

D6R LGP D6GC

Daha fazla göster
AnahtarAnahtar
Fabrikada Takım

Bu parça, üreticinin teknik özelliklerine bağlı olarak Cat ekipmanınızla uyum sağlayacak şekilde tasarlanmıştır.

Üreticinin yapılandırmasında herhangi bir değişiklik, ürünün Cat ekipmanınıza uymamasıyla sonuçlanabilir. Bu parçanın Cat ekipmanınıza mevcut durumu ve varsayılan yapılandırmasında uygun olduğundan emin olmak için lütfen satın almadan önce Cat Temsilcinize danışın. Bu gösterge, tüm parçalar için uyumluluğu garanti etmez.

Yeniden üretilmiş

İade edilemez

Kit

Değiştirildi

Yeniden üretilmiş

İade edilemez

Kit

Değiştirildi

Bir uzmanla sohbet edin