Caterpillar

增设设备

选择设备以查看适合您的设备的零件。
没有建议的结果

选择商店

可随时在此处填写税费详细信息。
注册
Caterpillar
可随时在此处填写税费详细信息。

选择商店

定价和供货情况

增设设备

查找适合的零件。查找适合的零件。
搜索零件号或名称

选择商店

增设设备

可随时在此处填写税费详细信息。
首页车间用品工具215-2592: Wastegate Actuator Calibration Tool Kit
首页车间用品工具215-2592: Wastegate Actuator Calibration Tool Kit
215-2592: Wastegate Actuator Calibration Tool Kit

Cat® Wastegate Actuator Calibration Tool Kit is used for adjusting and calibrating the wastegate actuator to diagnose a low boost condition

品牌: Cat

fallback-image
215-2592: Wastegate Actuator Calibration Tool Kit

Cat® Wastegate Actuator Calibration Tool Kit is used for adjusting and calibrating the wastegate actuator to diagnose a low boost condition

品牌: Cat

保修信息
退货政策
描述技术规格
零件号 215-2592 的说明

The Wastegate Actuator Calibration Tool Kit is required for maintaining the operation of the wastegate actuator in turbocharged engines. This kit includes tools used to accurately measure and adjust the wastegate actuator's tension and position, allowing for control of exhaust gas flow to the turbocharger. Proper calibration ensures that the turbocharger operates within its optimal range, preventing over-boost conditions, improving fuel efficiency, and reducing emissions. The primary function of the Wastegate Actuator Calibration Tool Kit is to adjust and calibrate the wastegate actuator, which controls the flow of exhaust gases to the turbocharger. By calibrating the actuator, the kit ensures that the turbocharger maintains the correct boost pressure, preventing engine damage and optimizing performance.

Attributes:
• Used to test and adjust wastegate settings to ensure accurate calibration.
• Pressure gauge measures boost pressure accurately.
• Comes in a plastic case that prevents damage during storage and transport.

Applications:
The Wastegate Actuator Calibration Tool Kit is used in the maintenance workshop, close to the engine bay where the turbocharger and wastegate actuator are located. The kit is used during engine diagnostics, repairs, and routine maintenance to ensure the wastegate actuator is properly calibrated, directly influencing the performance of the turbocharged engine.

查看更多
零件号 215-2592 的技术规格

计量单位

美制公制
Weight (kg): 3.742
Weight (lb): 8.25
查看更多
要点:要点:
工厂装配

此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。

对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。

再制造

不可退货

套件

已换货

再制造

不可退货

套件

已换货