登录
Cat® 47.5mm Inner Diameter Engine Gas Line Tube Assembly with Flanges on both ends delivering fuel safely and efficiently to the optimal performance
品牌: Cat
Cat® 47.5mm Inner Diameter Engine Gas Line Tube Assembly with Flanges on both ends delivering fuel safely and efficiently to the optimal performance
品牌: Cat
The Engine Gas Line Tube Assembly, also known as the fuel line assembly is responsible for transporting fuel from the fuel tank to the engine's combustion chambers. The tube features flanges on both ends which are fitted with various connectors, fittings, and junctions that help in delivering the fuel at the required pressure and flow rate to ensure optimal engine performance and efficiency.
Attributes:
• Withstand working pressure and minimum burst pressure of 700 kPa and 2800kPa without any deformation or braking
• Manufactured to precise specifications and are built for durability and reliability
Applications:
The Engine Gas Line Tube Assembly helps regulate the pressure of the fuel as it travels from the fuel tank to the engine and ensures proper fuel-air mixture ratios for combustion to operate effectively.
此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。
对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。
再制造
不可退货
套件
已换货
再制造
不可退货
套件
已换货