登录
Cat® Radiator Fill Line Coolant Hose is a conduit that directs coolant into the radiator to regulate engine temperature and prevent overheating
品牌: Cat
Cat® Radiator Fill Line Coolant Hose is a conduit that directs coolant into the radiator to regulate engine temperature and prevent overheating
品牌: Cat
按照 Caterpillar 有限保修规定,通常情况下,在 Parts.Cat.Com 上购买的零件保修期为自发票日期起 12 个月。零件保修范围涵盖零件安装后在保修期内出现的材料和工艺上的缺陷。要了解所有保修详细信息,请联系您当地的 Cat 代理商。
A Radiator Fill Line Coolant Hose is a flexible conduit of the cooling system, designed to transfer coolant from a filling source to the radiator to maintain proper engine temperature.
Attributes:
• Resistant to corrosion, ensuring a long lifespan.
• Made from durable materials.
• Facilitates efficient coolant flow during the filling process.
• Withstand 400 kPa positive pressure and 10 kPa negative pressure.
Applications:
A Radiator Fill Line Coolant Hose facilitates the process of adding coolant to the radiator, ensuring that the engine operates at the correct temperature to prevent overheating.