Caterpillar

增设设备

选择设备以查看适合您的设备的零件。
没有建议的结果

选择商店

可随时在此处填写税费详细信息。
注册
Caterpillar
可随时在此处填写税费详细信息。

选择商店

定价和供货情况

增设设备

查找适合的零件。查找适合的零件。
搜索零件号或名称

选择商店

增设设备

可随时在此处填写税费详细信息。
首页紧固件、密封件和耗材轴承和衬套套筒454-0425: Straight Sleeve Bearing
首页紧固件、密封件和耗材轴承和衬套套筒454-0425: Straight Sleeve Bearing
454-0425: Straight Sleeve Bearing

Cat® 40.2mm Straight Sleeve Bearing for Lift Cylinder

品牌: Cat

产品图像
454-0425: Straight Sleeve Bearing
454-0425: Straight Sleeve Bearing
454-0425: Straight Sleeve Bearing
454-0425: Straight Sleeve Bearing
454-0425: Straight Sleeve Bearing

Cat® 40.2mm Straight Sleeve Bearing for Lift Cylinder

品牌: Cat

保修信息
退货政策
图表描述技术规格兼容型号
454-0425 的零件图
查看详细的零件图
添加设备
零件号 454-0425 的说明

Description:
A Straight Sleeve Bearing sometimes called bushings, journal bearings or plain bearings facilitates motion between two components. They are appropriate for a variety of heavy-duty applications because of their high load capacity. A sleeve bearing is a type of bearing device that creates a friction-free surface between two rotating components. It provides a smooth surface for one part to rotate against, reducing friction and wear between the two parts. This Sleeve Bearing is placed at the end of the cylinder assembly to provide smooth operation of the piston rod.

Attributes:
• Reduce noise at low speeds.
• Provides shock load resistance due to their greater contact zone.

Applications:
A Straight Sleeve Bearing is used in Lift Cylinder to provide support for the piston rod as it moves in and out of the cylinder, generally used to reduce the friction between the moving parts. Mostly used in Cat 424B Hd, 424B, and 424B2 Backhoe Loaders.

查看更多
零件号 454-0425 的技术规格

计量单位

美制公制
Sleeve Outside Diameter (mm): 50.0
Sleeve Inside Diameter (in): 1.583
Overall Length (in): 1.85
Overall Length (mm): 47.0
Sleeve Outside Diameter (in): 1.969
Unique Features: No
Cross Holes: Yes
Sleeve Inside Diameter (mm): 40.2
查看更多
零件号 454-0425 的兼容型号

挖掘装载机

424B 424B HD 424B2

查看更多
要点:要点:
工厂装配

此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。

对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。

再制造

不可退货

套件

已换货

再制造

不可退货

套件

已换货