登录
FLAT WASHER
品牌: Cat
FLAT WASHER
品牌: Cat
按照 Caterpillar 有限保修规定,通常情况下,在 Parts.Cat.Com 上购买的零件保修期为自发票日期起 12 个月。零件保修范围涵盖零件安装后在保修期内出现的材料和工艺上的缺陷。要了解所有保修详细信息,请联系您当地的 Cat 代理商。
Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).
Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.