Caterpillar

增设设备

选择设备以查看适合您的设备的零件。
没有建议的结果

选择商店

可随时在此处填写税费详细信息。
注册
Caterpillar
可随时在此处填写税费详细信息。

选择商店

定价和供货情况

增设设备

查找适合的零件。查找适合的零件。
搜索零件号或名称

选择商店

增设设备

可随时在此处填写税费详细信息。
首页502-8521: Medium Pressure High Temperature Teflon Lined Hose
首页502-8521: Medium Pressure High Temperature Teflon Lined Hose
502-8521: Medium Pressure High Temperature Teflon Lined Hose

Cat® Medium Pressure High Temperature Teflon Lined Hose

品牌: Cat

产品图像
502-8521: Medium Pressure High Temperature Teflon Lined Hose
502-8521: Medium Pressure High Temperature Teflon Lined Hose

Cat® Medium Pressure High Temperature Teflon Lined Hose

品牌: Cat

保修信息
退货政策
图表描述技术规格兼容型号
502-8521 的零件图
查看详细的零件图
添加设备
零件号 502-8521 的说明

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
This is a general purpose medium pressure high temperature hose made from PTFE inner tube and one braid of stainless steel wire reinformcement outer cover.

查看更多
CatΠ软管组件产品警告
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
查看更多
零件号 502-8521 的技术规格
Overall Length (mm): 450.0
Weight (kg): 0.801
Material: Rubber & Steel Hose
查看更多
零件号 502-8521 的兼容型号

目前我们没有此零件的兼容性信息。

要点:要点:
工厂装配

此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。

对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。

再制造

不可退货

套件

已换货

再制造

不可退货

套件

已换货