Caterpillar

增设设备

选择设备以查看适合您的设备的零件。
没有建议的结果

选择商店

可随时在此处填写税费详细信息。
注册
Caterpillar
可随时在此处填写税费详细信息。

选择商店

定价和供货情况

增设设备

查找适合的零件。查找适合的零件。
搜索零件号或名称

选择商店

增设设备

可随时在此处填写税费详细信息。
首页553-6717: Two Wire Braid Compact Hose
首页553-6717: Two Wire Braid Compact Hose
553-6717: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

品牌: Cat

产品图像
553-6717: Two Wire Braid Compact Hose
553-6717: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

品牌: Cat

保修信息
退货政策
图表描述技术规格兼容型号
553-6717 的零件图
查看详细的零件图
添加设备
零件号 553-6717 的说明

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

查看更多
零件号 553-6717 的技术规格

计量单位

美制公制
Overall Length (mm): 518.0
Weight (kg): 0.297
Hose ID (in): 0.25
Material: High Pressure Hose
Overall Length (in): 20.394
Hose ID (mm): 6.35
Hose Type: 2-Wire Braid Compact Hose
查看更多
零件号 553-6717 的兼容型号

履带式装载机

963

查看更多
要点:要点:
工厂装配

此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。

对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。

再制造

不可退货

套件

已换货

再制造

不可退货

套件

已换货