The Flange Bolt Protector provides protective coverage for exposed flange bolts and helps maintain secure bolt conditions during operation. The protector shields the bolt heads from debris, vibration, and accidental contact, helping reduce the chance of damage or displacement. Keeping the bolt area covered supports long‑term bolt stability and helps maintain smooth flange performance under varying load and travel conditions.
Attributes:
• Package Quantity is 25.
• Reduces wear caused by vibration cycles.
• Maintains clean and secure bolt surfaces.
• Supports stable bolt retention during operation.
Applications:
The Flange Bolt Protector is installed over exposed flange bolts to shield them from debris, vibration, and accidental impact, and maintain secure bolt engagement, reduce wear, and support stable flange performance.