增设设备

选择设备以查看适合您的设备的零件。
没有建议的结果

选择商店

可随时在此处填写税费详细信息。
注册
可随时在此处填写税费详细信息。

选择商店

定价和供货情况

增设设备

查找适合的零件。查找适合的零件。
搜索零件号或名称

选择商店

增设设备

可随时在此处填写税费详细信息。
首页车间用品其他车间用品其他车间产品9U-7685: 6" Pitch Track Plunger Pin Assembly
首页车间用品其他车间用品其他车间产品9U-7685: 6" Pitch Track Plunger Pin Assembly
9U-7685: 6" Pitch Track Plunger Pin Assembly

Cat® Track Plunger Pin Assembly adjusts and secures the pitch of undercarriage tracks to maintain proper tension and alignment

品牌: Cat

产品图像
9U-7685: 6" Pitch Track Plunger Pin Assembly
9U-7685: 6" Pitch Track Plunger Pin Assembly
9U-7685: 6" Pitch Track Plunger Pin Assembly
9U-7685: 6" Pitch Track Plunger Pin Assembly
9U-7685: 6" Pitch Track Plunger Pin Assembly

Cat® Track Plunger Pin Assembly adjusts and secures the pitch of undercarriage tracks to maintain proper tension and alignment

品牌: Cat

保修信息
退货政策
描述技术规格
零件号 9U-7685 的说明

The Track Plunger Pin Assembly is used to facilitate the adjustment of track pitch, ensuring correct tension and alignment of the tracks. The assembly consists of a pin and plunger mechanism that locks the tracks in place, maintaining optimal track performance and reducing wear, which is necessary for reliable operation and longevity of the undercarriage system.

Attributes:
• Reduces risk of undercarriage component misalignment.
• Ensures proper tension within the track assembly.
• Rockwell hardness length ranges from C40 to 48.

Applications:
The Track Plunger Pin Assembly is located in the undercarriage system of equipment, to adjust and secure the track pitch for proper alignment and tension.

查看更多
零件号 9U-7685 的技术规格

计量单位

美制公制
Weight (kg): 0.17
Weight (lb): 0.38
Width (mm): 40.64
Width (in): 1.6
Outer Diameter (mm): 34.43
Outer Diameter (in): 1.36
Material: Coating Mixed: Nonmetallic,Low Alloy Steel,Steel
查看更多
要点:要点:
工厂装配

此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。

对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。

再制造

不可退货

套件

已换货

再制造

不可退货

套件

已换货