登录
Cat® Speedometer Tachometer Electronic Control Module used in Instrument Panel
品牌: Cat
Cat® Speedometer Tachometer Electronic Control Module used in Instrument Panel
品牌: Cat
† 可能存在限制。如需了解适用的 Caterpillar 有限保修的完整详细信息,请联系授权 Cat 代理商。
The Speedometer Tachometer Module consists of two gauges in a single module, providing information about the vehicle's speed and the engine's speed. The Speedometer gauge displays the current speed of the machine, which allows the operator to monitor and maintain a safe speed. The Tachometer gauge displays the engine speed in revolutions per minute, allowing to management of the engine performance. The Module is designed with electrical circuit components with a power supply to provide the data.
Attributes:
• Provided with Liquid Crystal Display (LCD) with antiglare hardened glass lens in the negative mode for better visibility
• Operates at a voltage range of 8 to 15 VDC
• Housing of the Module is manufactured using aluminum
Applications:
The Speedometer Tachometer Module allows the operator to track the speed, that is used for efficient operation.
此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。
对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。
再制造
不可退货
套件
已换货
再制造
不可退货
套件
已换货