通用拇指夹斗具备液压功能,可实现最佳可互换性。
通用拇指夹斗具备液压功能,可实现最佳可互换性。
通用拇指夹斗具备液压功能,可实现最佳可互换性。
通用拇指夹斗具备液压功能,可实现最佳可互换性。
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
通用拇指夹斗具备液压功能,可实现最佳可互换性。
Thumb Tines are required for proper thumb operation.
Thumb Tines are required for proper thumb operation.
Thumb Tines are required for proper thumb operation.
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Stiff Link Thumbs feature a rigid link.
Thumb Tines are required for proper thumb operation.
Thumb Tines are required for proper thumb operation.
Stiff Link Thumbs feature a rigid link.
Thumb Tines are required for proper thumb operation.
Thumb Tines are required for proper thumb operation.
正在查看第 1 - 16 页,共 34 页
此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。
对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。
再制造
不可退货
套件
已换货
再制造
不可退货
套件
已换货
正在查看第 1 - 16 页,共 34 页
正在查看第 1 - 16 页,共 34 页
Cat
长度
30.4 in
Tine Spacing (in)
9.2
Rotation (deg)
117
总宽度
12.8 in
Machine Class
3 Ton
重量
152.1 lb
叉齿间距
9.2 in
叉齿厚度
0.6 in
接口类型
销接式
Cat
长度
35.7
总宽度
14
重量
200.6
叉齿间距
10.9
叉齿厚度
0.6
接口类型
销接式
Cat
长度
22.6 in
Tine Spacing (in)
9.6
Rotation (deg)
112
总宽度
11.5 in
Machine Class
1 Ton
重量
105.8 lb
叉齿间距
9.6 in
叉齿厚度
0.6 in
接口类型
销接式
Cat
长度
48
总宽度
18.7
重量
347.2
叉齿间距
10
叉齿厚度
0.8
接口类型
销接式(销抓取器)
Cat
Length
21.9 in
Overall Width
17.9 in
Weight
196.2 lb
Interface Type
Pin On
Cat
长度
29.1 in
Tine Spacing (in)
9.9
Rotation (deg)
126.6
总宽度
13.6 in
Machine Class
2 Ton
重量
143.3 lb
叉齿间距
9.9 in
叉齿厚度
0.6 in
接口类型
销接式
Cat
Width
14.3 in
Overall Length
31.4 in
Overall Height
8.3 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
118.7 lb
Cat
Width
14.3 in
Overall Length
38.2 in
Overall Height
8.3 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
137.1 lb
Cat
Width
14.3 in
Overall Length
24.8 in
Overall Height
7.7 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
77.4 lb
Cat
Length
21.9 in
Overall Width
17.9 in
Weight
240.3 lb
Interface Type
Pin On
Cat
Overall Width
17.9 in
Length
34.4 in
Weight
330.7 lb
Tine Spacing
15.5 in
Tine Thickness
1 in
Interface Type
Pin On
Cat
Width
14.3 in
Overall Length
28 in
Overall Height
7.9 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
103.9 lb
Cat
Width
14.3 in
Overall Length
34.8 in
Overall Height
8.3 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
128.1 lb
Cat
Overall Width
17.9 in
Length
40.9 in
Weight
330.7 lb
Tine Spacing
15.5 in
Tine Thickness
1 in
Interface Type
Pin On
Cat
Width
14.3 in
Overall Length
24.8 in
Overall Height
7.7 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
83.3 lb
Cat
Width
14.3 in
Overall Length
31.4 in
Overall Height
8.3 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
128.7 lb