正在查看第 1 - 16 页,共 1200 页
正在查看第 1 - 16 页,共 1200 页
9W-3361: M20 X 1.5 X 21 履带螺母
Cat® 底盘系统履带螺母可确保设备实现最佳性能并经久耐用
Cat
螺母型号
履带螺母
Class or Grade
ISO 898-2 Class 12
Coating
Zinc Phosphate + Oil
Hand of Thread
RH
Material
Carbon Steel,Alloy Zinc
272-6009: 215.9 mm 节距密封润滑履带连杆
用于正销固定的 Cat® 44 接头密封润滑履带连杆,可牢固地固定履带销,同时提供持续润滑
Cat
螺栓尺寸(in)
7/8
履带节距(in)
8.5
履带节数
44
Grease Track Type
Not Applicable
Wear Sensor
No
Seal And Lube Type
SALT
Master Bolt Thread
0.875
Track Stiffening System
Not Applicable
Master Link Type
5 Tooth Master
Track Bolt Thread
0.875
395-1044: MTO 履带总成
套筒轴承履带总成(极限作业,单抓地齿,正销固定(PPR,Positive Pin Retention))
Cat
螺栓尺寸(in)
1 3/8
履带板类型
极限强度作业,单抓地齿
履带节距(in)
12.5
履带板宽度(in)
28
履带节数
41
Clipped
No
Grease Track Type
Not Applicable
Hole Type
Not Applicable
Seal And Lube Type
SALT
Master Bolt Thread
M36
Offset
Not Applicable
Track Stiffening System
Not Applicable
Number of Grousers
Single
Master Link Type
1 Tooth Master
Track Bolt Thread
1.375
311-1300: 套筒轴承芯座(转向销)
Cat® 套筒轴承芯座(转向销)
Cat
拆卸辅助装置/功能
无拉拔器孔
电镀
未标明
销类型
芯
销直径(in)
4.77
材料
钢
长度(in)
6.42
Application
Standard Application
Lubricant Type
Oil
Minor Bogie
Yes
Major Bogie
Yes
1S-1860: 0.750-16X19 螺纹履带螺母
履带螺母
Cat
螺母型号
履带螺母
螺纹尺寸(in - TPI)(in)
3/4 - 16
Class or Grade
Cat/SAE J995 Grade 8+ (170 ksi)
Coating
Oil with Corrosion Inhibitor
Hand of Thread
RH
Material
Coating Fluid,Carbon Steel
593-1012: 适用于 279 289 的 450 mm 橡胶履带
适用于 279C2、279D、279D3、289C2、289D、289D3 的 450mm(450x86x56)重负荷块状橡胶履带
Cat
履带特性
胎面块状图案
凸耳(总计)
56
Overall Length (in)
102.99
Overall Height (in)
30
Overall Width (in)
40
Lugs (per row)
56
Circumference (in)
189.61
材料描述
增强橡胶
节距(in)
3.38
类型
重负荷型
宽度(in)
17.7
Color
Black
Approx. Weight (lb)
511.47
Material
Rubber & Fiber Rubber
380-5940: MTO 履带总成
密封润滑履带总成(超极限作业,单抓地齿)
Cat
螺栓尺寸(in)
1 1/8
履带板类型
超强极限作业,单抓地齿
履带节距(in)
10.25
履带板宽度(in)
24
履带节数
44
Clipped
No
Grease Track Type
Not Applicable
Hole Type
Not Applicable
Seal And Lube Type
SALT
Master Bolt Thread
1.125
Offset
Not Applicable
Track Stiffening System
Not Applicable
Number of Grousers
Single
Master Link Type
1 Tooth Master
Track Bolt Thread
1.125
309-7679: 单法兰履带支重轮
用于底盘系统的 Cat® 单法兰履带支重轮
Cat
螺栓尺寸(in)
1/2
法兰类型
单法兰
胎面直径(in)
10.94
法兰直径(in)
12.28
Application
Standard Application
311-1299: 套筒轴承芯座(转向销)
Cat® 套筒轴承芯座(转向销)
Cat
拆卸辅助装置/功能
无拉拔器孔
电镀
未标明
销类型
芯
销直径(in)
4.02
材料
钢
长度(in)
5.28
Application
Standard Application
Lubricant Type
Oil
Minor Bogie
Yes
Major Bogie
Yes
6V-1792: 3/4-16 螺纹 60.33 mm 长螺栓
履带螺栓
Cat
螺栓尺寸(in)
3/4
Class or Grade
Cat/ASTM F2882 (170 ksi)
Coating
Oil with Corrosion Inhibitor
Hand of Thread
RH
Material
Boron Steel
561-5499: 滑移式杆履带
Cat® 滑移式杆履带
Cat
履带特性
胎面花纹条
节距(in)
3.39
总长度(in)
103
宽度(in)
17.72
总高度(in)
40
总宽度(in)
30
近似重量(lb)
524.7
材料
橡胶
184-6305: 单法兰履带支重轮
用于底盘系统的 Cat® 单法兰履带支重轮
Cat
螺栓尺寸(in)
5/8
履带节距(in)
12.5
法兰类型
单法兰
胎面直径(in)
11.3
法兰直径(in)
12.64
Application
Standard Application
592-5830: 适用于 279、289、299 的 450 mm 橡胶履带
适用于 279C、289C、299C、299D、299D2、299D3 的 450 mm(450x86x60)重负荷型块状橡胶履带
Cat
履带特性
胎面块状图案
凸耳(总计)
60
Overall Length (in)
102.99
Overall Height (in)
30
Overall Width (in)
40
Lugs (per row)
60
Circumference (in)
203.15
材料描述
增强橡胶
节距(in)
3.38
类型
重负荷型
宽度(in)
17.7
Color
Black
Approx. Weight (lb)
546.75
Material
Rubber & Fiber Rubber
619-9945: Track Group Idler
Idler (Landfill, Symmetric)
Cat
Machine Side
Interchangeable
Tread Type
Conventional Tread
Application
Standard Application
563-8470: 履带总成
Cat® 810mm Sealed and Lubricated Sleeve Bearing Undercarriage Track with Duralink for Track Type Tractor to move the machinery efficiently
Cat
Number of Track Sections
41
Offset
Not Applicable
Track Bolt Thread
1.375
Hole Type
Not Applicable
Number of Grousers
Single
Grease Track Type
Not Applicable
Clipped
No
Track Stiffening System
Not Applicable
Master Bolt Thread
M36
Seal And Lube Type
SALT
Shoe Type
ES
Master Link Type
1 Tooth Master
607-4804: 400 mm Rubber Track For 259
400 mm (15.7 in) Heavy Duty Bar Rubber Track for 259B3, 259D, 259D3
Cat
Track Features
Tread Pattern-Bar
Overall Length (in)
91.5
Overall Height (in)
30
Overall Width (in)
30
Lugs (per row)
53
Circumference (in)
179.45
Material Description
Reinforced Rubber
Pitch (in)
3.39
Type
Heavy Duty
Width (in)
15.75
Color
Black
Approx. Weight (lb)
449.96
Material
Rubber & Fiber Rubber
正在查看第 1 - 16 页,共 1200 页
此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。
对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。
再制造
不可退货
套件
已换货
再制造
不可退货
套件
已换货
深耕底盘系统创新领域 100 余年:
底盘部件在设备底盘系统的高效运行和运动中起着至关重要的作用。为重型设备选择高质量的底盘零件,这对于维护机器坚固可靠的支撑结构至关重要。Cat® 底盘系统零件构成一个强大的系统,使您的机器能够适用于各种地形条件。最重要的是,我们知道如何帮助您从底盘系统投资中获得最大的回报。考虑到履带式机器拥有和运营成本的 50% 产生自底盘系统,投资一套能为您的效益带来最大价值的系统就显得尤为重要。Cat 底盘系统的特点和优点:
我们为您的 Cat 机器提供的底盘系统选项比任何其他制造商都要多,因为我们知道,越是精确地将机器与应用相匹配,您的工作就越有效、越高效。无论您是在寻求尽可能低的前期成本、更长的磨损寿命还是更低的每小时运营成本,我们都能为您提供合适的底盘系统解决方案。
每个 Cat 底盘系统都由 Caterpillar 工程师并根据客户的实际体验设计,并按照精确技术规格制造。我们的底盘系统提供行业领先的保修,因此 Cat 底盘是您最佳的选择。
以下仅是我们向其提供底盘系统零件的 Caterpillar 产品系列和销售型号的几个示例:
- 紧凑型履带式装载机(239 – 299)
- 多地形装载机(247 – 297)
- 履带式装载机(953 – 973)
- 小型到大型推土机(D1–D11)
- 小型到大型挖掘机(300–395)
- 加长用矿产品,包括液压铲、钢丝绳电铲和矿用钻机
履带总成、连杆组件、履带板、齿块和链轮、惰轮总成、托链轮组、履带支重轮总成、底部支重轮和惰轮、支重轮和惰轮、护罩、转向架销和芯座、滑块、履带总成齿块、履带衬垫、反冲总成、橡胶皮带和橡胶传动带部件。
(以下链接可跳转至参考资料的英文版本。)
- 底盘系统维修方案 — 手册
- 最大限度延长履带使用寿命
- 小型、中型和大型挖掘机产品手册
- 合适的底盘系统
- 常规负荷型(GD)底盘系统
- STTT —(GD/Cat 耐磨/HD/HDXL)适合您的应用和地面条件
- MTTT —(GD/Cat 耐磨/HD/HDXL/Tri/Quad)适合您的应用和地面条件
- LTTT —(GD/HD/HDXL)适合您的应用和地面条件
- Cat 耐磨底盘系统 — 手册
- 带 Duralink 的重负荷长效(HDXL)底盘系统 — 手册
- 履带板 — SES
- 紧凑型橡胶履带导向(CTL、MTL 和 MiniHEX)
- CTL — 橡胶履带
- MTL — 橡胶履带
- 成本管理
- 履带杆系统
- Cat CVA — 手册