查找原厂适配的零件并查看零件图。
此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。
对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。
再制造
不可退货
套件
已换货
取消操作将清除提供的所有工装数据。
正在查看第 1 - 16 页,共 1200 页
铲刃 30 mm
Cat
机型
装载机
高度(in)
14.17
长度(in)
50.51
Hole Spacing (in)
16.331
Edge Length (in)
50.512
Position
RH/LH
Hole Quantity
3
Edge Shape
Continuous
Hole Size
1-in Plow Bolt (28 mm square)
End 2 Hole Spacing (in)
16.331
Material
Boron Steel
End 1 Hole Spacing (in)
16.331
Width (in)
14.173
Wear or Durability
Standard
End 2 Hole Offset (in)
8.031
End 1 Hole Offset (in)
9.819
Thickness (in)
1.181
End Shape 2
Straight
Attachment Method
Bolt-On
End Shape 1
Straight
30 mm 铲刃
Cat
机型
装载机
高度(in)
14.17
长度(in)
55.1
Hole Spacing (in)
17.795
Edge Length (in)
55.098
Position
RH/LH
Hole Quantity
3
Edge Shape
Continuous
Hole Size
1-1/4-in Plow Bolt (36.5 mm square)
End 2 Hole Spacing (in)
17.795
Material
Boron Steel
End 1 Hole Spacing (in)
17.795
Width (in)
14.173
Wear or Durability
Standard
End 2 Hole Offset (in)
8.76
End 1 Hole Offset (in)
10.748
Thickness (in)
1.181
End Shape 2
Straight
Attachment Method
Bolt-On
End Shape 1
Straight
铲刃 35 mm
Cat
机型
装载机
高度(in)
15.98
长度(in)
57.09
Hole Spacing (in)
19.094
Edge Length (in)
57.087
Position
RH/LH
Hole Quantity
3
Edge Shape
Continuous
Hole Size
1-1/4-in Plow Bolt (36.5 mm square)
End 2 Hole Spacing (in)
19.094
Material
Boron Steel
End 1 Hole Spacing (in)
19.094
Width (in)
15.984
Wear or Durability
Standard
End 2 Hole Offset (in)
9.449
End 1 Hole Offset (in)
9.449
Thickness (in)
1.378
End Shape 2
Straight
Attachment Method
Bolt-On
End Shape 1
Straight
铲刃端 25 mm
Cat
机型
装载机
高度(in)
0.98
长度(in)
13.46
Depth (in)
13.465
Hole Spacing (in)
2.441
Width (in)
6.299
Wear or Durability
Standard
Position
RH/LH
Hole Quantity
2
Thickness (in)
0.984
Hole Size
1-in Plow Bolt (28 mm square)
Attachment Method
Bolt-On
16mm x 1893mm 铲刃
Cat
机型
小型挖掘机,滑移式装载机
高度(in)
6.5
长度(in)
74.53
Hole Spacing (in)
4.902
Edge Length (in)
74.528
Position
Center
Hole Quantity
11
Edge Shape
Continuous
Hole Size
M16 Machine Screw
End 2 Hole Spacing (in)
4.902
Material
Boron Steel
End 1 Hole Spacing (in)
4.902
Width (in)
6.496
Wear or Durability
Standard
End 2 Hole Offset (in)
2.953
End 1 Hole Offset (in)
2.953
Thickness (in)
0.63
End Shape 2
Straight
Attachment Method
Bolt-On
End Shape 1
Straight
16 mm x 2045 mm 铲刃
Cat
机型
小型挖掘机,滑移式装载机
高度(in)
6.5
长度(in)
80.51
Hole Spacing (in)
9.331
Edge Length (in)
80.512
Position
Center
Hole Quantity
11
Edge Shape
Continuous
Hole Size
M16 Machine Screw
End 2 Hole Spacing (in)
4.665
Material
Boron Steel
End 1 Hole Spacing (in)
4.665
Width (in)
6.496
Wear or Durability
Standard
End 2 Hole Offset (in)
2.933
End 1 Hole Offset (in)
2.933
Thickness (in)
0.63
End Shape 2
Straight
Attachment Method
Bolt-On
End Shape 1
Straight
铲刃 25 mm
Cat
机型
装载机
高度(in)
11.02
长度(in)
47.28
Hole Spacing (in)
15.315
Edge Length (in)
47.283
Position
RH/LH
Hole Quantity
3
Edge Shape
Continuous
Hole Size
1-in Plow Bolt (28 mm square)
End 2 Hole Spacing (in)
15.315
Material
Boron Steel
End 1 Hole Spacing (in)
15.315
Width (in)
11.024
Wear or Durability
Standard
End 2 Hole Offset (in)
7.52
End 1 Hole Offset (in)
9.134
Thickness (in)
0.984
End Shape 2
Straight
Attachment Method
Bolt-On
End Shape 1
Straight
铲刃 25 mm
Cat
机型
装载机
高度(in)
11.02
长度(in)
43.39
Hole Spacing (in)
14.134
Edge Length (in)
43.386
Position
RH/LH
Hole Quantity
3
Edge Shape
Continuous
Hole Size
1-in Plow Bolt (28 mm square)
End 2 Hole Spacing (in)
14.134
Material
Boron Steel
End 1 Hole Spacing (in)
14.134
Width (in)
11.024
Wear or Durability
Standard
End 2 Hole Offset (in)
8.189
End 1 Hole Offset (in)
6.929
Thickness (in)
0.984
End Shape 2
Straight
Attachment Method
Bolt-On
End Shape 1
Straight
铲刃端 35 mm
Cat
机型
装载机
高度(in)
1.38
长度(in)
20.08
Depth (in)
20.079
Hole Spacing (in)
2.953
Width (in)
7.874
Wear or Durability
Standard
Position
RH/LH
Hole Quantity
3
Thickness (in)
1.378
Hole Size
1-1/4-in Plow Bolt (36.5 mm square)
Material
Boron Steel
Attachment Method
Bolt-On
铲刃端 30 mm
Cat
机型
装载机
高度(in)
1.18
长度(in)
19.53
Depth (in)
19.528
Hole Spacing (in)
2.677
Width (in)
6.693
Wear or Durability
Standard
Position
RH/LH
Hole Quantity
3
Thickness (in)
1.181
Hole Size
1-in Plow Bolt (28 mm square)
Attachment Method
Bolt-On
铲刃端 40 mm
Cat
机型
装载机
高度(in)
1.57
长度(in)
21.89
Depth (in)
21.89
Hole Spacing (in)
3.071
Width (in)
10.433
Wear or Durability
Standard
Position
RH/LH
Hole Quantity
3
Thickness (in)
1.575
Hole Size
1-1/4-in Plow Bolt (36.5 mm square)
Material
Boron Steel
Attachment Method
Bolt-On
铲刃 19 mm
Cat
机型
装载机
高度(in)
8.0
长度(in)
44.49
Hole Spacing (in)
11.811
Edge Length (in)
44.488
Position
RH/LH
Hole Quantity
4
Edge Shape
Continuous
Hole Size
5/8-in Plow Bolt (18 mm square)
End 2 Hole Spacing (in)
11.811
Material
Boron Steel
End 1 Hole Spacing (in)
11.811
Width (in)
8.0
Wear or Durability
Standard
End 2 Hole Offset (in)
5.787
End 1 Hole Offset (in)
3.268
Thickness (in)
0.748
End Shape 2
Straight
Attachment Method
Bolt-On
End Shape 1
Straight
半箭头铲刃保护
Cat
厚度(in)
2.953
长度(in)
16.1
Depth (in)
21.102
Hole Spacing (in)
3.937
Width (in)
17.165
Wear or Durability
Standard
Position
RH
Spade Angle
15.0
Hole Quantity
4
Bottom Strap Length (in)
14.173
Hole Size
1-1/4-in Plow Bolt (36.5 mm square)
Material
Low Alloy Steel
Attachment Method
Bolt-On
半箭头铲刃保护
Cat
厚度(in)
2.953
长度(in)
21.1
Depth (in)
21.102
Hole Spacing (in)
3.937
Width (in)
17.165
Wear or Durability
Standard
Position
LH
Spade Angle
15.0
Hole Quantity
4
Bottom Strap Length (in)
14.173
Hole Size
1-1/4-in Plow Bolt (36.5 mm square)
Material
Low Alloy Steel
Attachment Method
Bolt-On
半箭头铲刃保护
Cat
厚度(in)
1.772
长度(in)
13.4
Depth (in)
16.535
Hole Spacing (in)
3.346
Width (in)
13.465
Wear or Durability
Standard
Position
LH
Spade Angle
15.0
Hole Quantity
3
Bottom Strap Length (in)
10.827
Hole Size
1-1/4-in Plow Bolt (36.5 mm square)
Material
Low Alloy Steel
Attachment Method
Bolt-On
半箭头端刃保护
Cat
机型
装载机、挖掘机
高度(in)
2.89
长度(in)
18.9
Depth (in)
16.535
Hole Spacing (in)
3.346
Width (in)
13.465
Wear or Durability
Standard
Position
RH
Spade Angle
15.0
Hole Quantity
3
Bottom Strap Length (in)
10.827
Thickness (in)
1.772
Hole Size
1-1/4-in Plow Bolt (36.5 mm square)
Material
Low Alloy Steel
Attachment Method
Bolt-On
1 - 16/1200 结果
1 - 16/1200 结果