Description: Cat® rod ends are manufactured for long service life, minimal maintenance, and high operational reliability. Yoke type rod ends provides rotary motion. These type of rod ends are designed for transmission and hydraulic control linkage and rod assembly applications.
Attributes: • Material: Steel • Rod End Type: Yoke Type • External Yoke Width: 25.4 mm (1.00 in) • Internal Yoke Width: 13.97 mm (0.55 in) • Centerline to Edge: 111.2 mm (4.38 in) • Hole Diameter: 14 mm (0.55 in) • Thread Size: M10X1.5, Male (with Threadlocker) • Large load capacity • Easy mounting and dismounting • Suitable for heavy static or alternating loads, and shock loads
Application: Consult your owner's manual or contact your local Cat Dealer for more information.