首頁緊固件、密封件和消耗品油封、墊片和 O 型環O 型環3F-3759: 66.68mm 內徑 O 型環油封
首頁
緊固件、密封件和消耗品油封、墊片和 O 型環O 型環3F-3759: 66.68mm 內徑 O 型環油封
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
loading
3F-3759: 66.68mm 內徑 O 型環油封
產品影像
3F-3759: 66.68mm 內徑 O 型環油封
Cat® 66.68mm 內徑橡膠 O 型環油封
品牌: Cat
loading
loading
圖描述規格相容機型
loading
零件編號 3F-3759 的相容型號
電纜控制裝置
619 29 25 127 128
零件編號 3F-3759 的說明
An O-Ring Seal is a round elastomeric ring with a circular cross-section. It is commonly used in pipes and fittings to prevent leaks between two mating surfaces. O-Ring Seal is often used to create a tight seal between the refrigerant lines and the coil itself. Its ability to withstand extreme pressures and harsh environmental conditions.
Attributes: • Provides smoother and wear-free operation on the sealing component because of its flexibility. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: An O-Ring Seal is used to prevent refrigerant from leaking out of the unit.