Description: Spring band clamps like part # 562-0273 are a type of constant tension clamp used to secure hoses and tubes at the connection point.
Attributes: • Spring band clamp • Minimum Effective Diameter: 15.7mm (0.62 in) • Maximum Effective Diameter: 19mm (0.75 in) • Width: 12mm (0.47 in) • Cat clips and clamps are designed and manufactured to precise specifications and are built for durability, reliability and productivity • Each Cat clamp and clip meets or exceed, strength, quality, ANSI, ASTM and DIN requirements • Cat clamps and clips function as a system for maximum reliability and safety • These Cat clamps and clips have protective coatings for excellent corrosion protection that meet special requirements for different applications (RoHS compliant)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.