Caterpillar

新增設備

選取設備以檢視設備適用的零件。
沒有建議結果

選取商店

隨時在此處填寫您的課稅詳細資訊。
註冊
Caterpillar
隨時在此處填寫您的課稅詳細資訊。

選取商店

了解價格和供應狀況

新增設備

以尋找適合的零件。以尋找適合的零件。
搜尋零件編號或名稱

選取商店

新增設備

隨時在此處填寫您的課稅詳細資訊。
首頁車間耗材其他車間耗材其他車間產品130-1449: Valve Seat Puller
首頁車間耗材其他車間耗材其他車間產品130-1449: Valve Seat Puller
130-1449: Valve Seat Puller

Cat® Valve Seat Puller is designed to efficiently remove valve seats from the cylinder head, ensuring accurate and safe repair processes

品牌: Cat

產品影像
130-1449: Valve Seat Puller
130-1449: Valve Seat Puller
130-1449: Valve Seat Puller
130-1449: Valve Seat Puller
130-1449: Valve Seat Puller

Cat® Valve Seat Puller is designed to efficiently remove valve seats from the cylinder head, ensuring accurate and safe repair processes

品牌: Cat

保固資訊
退貨政策
描述規格
零件編號 130-1449 的說明

The Valve Seat Puller is a necessary tool in the repair and maintenance of cylinder heads. This tool simplifies the process of removing valve seats, ensuring a tight seal between the valve and the cylinder head. By applying an even and controlled force, the valve seat puller extracts the valve seat without causing damage to the surrounding areas.

Attributes:
• Facilitates accurate alignment during valve seat removal.
• Provides even and controlled force application.
• Adjustable mechanism for accurate application.
• Protects surrounding components during removal.

Applications:
The Valve Seat Puller is used in the repair of the cylinder head to remove valve seats, thereby effectively maintaining, and repairing the engine's cylinder head assembly.

檢視更多
零件編號 130-1449 的規格

測量單位

美制公制
Weight (kg): 5.091
Weight (lb): 11.224
Overall Length (mm): 337.0
Overall Length (in): 13.268
Overall Height (mm): 140.0
Overall Height (in): 5.512
Material: Sealants / Adhesives Adhesive
檢視更多
要點要點
工廠安裝

此零件根據製造商的規格設計以適合您的 Cat 設備。

對製造商配置的任何變更都可能導致產品不適合您的 Cat 設備。購買前請洽詢您的 Cat 代理商,以確保此零件適合您的 Cat 設備的目前狀況和假設的配置。此指標不能保證所有零件的相容性。

再製造

不可退貨

套件

已更換

再製造

不可退貨

套件

已更換