Caterpillar

新增設備

選取設備以檢視設備適用的零件。
沒有建議結果

選取商店

隨時在此處填寫您的課稅詳細資訊。
註冊
Caterpillar
隨時在此處填寫您的課稅詳細資訊。

選取商店

了解價格和供應狀況

新增設備

以尋找適合的零件。以尋找適合的零件。
搜尋零件編號或名稱

選取商店

新增設備

隨時在此處填寫您的課稅詳細資訊。
首頁濾清器與油液油液機油柴油引擎機油515-3988: Cat® DEO-ULS 10W-30 機油 (55 G)
首頁濾清器與油液油液機油柴油引擎機油515-3988: Cat® DEO-ULS 10W-30 機油 (55 G)
515-3988: Cat® DEO-ULS 10W-30 機油 (55 G)

Cat® DEO-ULS 10W-30 機油 (55 G)

品牌: Cat

產品影像
515-3988: Cat® DEO-ULS 10W-30 機油 (55 G)
515-3988: Cat® DEO-ULS 10W-30 機油 (55 G)

Cat® DEO-ULS 10W-30 機油 (55 G)

品牌: Cat

保固資訊
退貨政策
描述規格
零件編號 515-3988 的說明

Cat® DEO-ULS is a premium engine oil formulated with high-quality, extensively hydroprocessed base stock oils and an optimized additive package to ensure superior performance, durability, and extended engine life. Its enhanced oxidation and thermal stability help minimize engine deposits, maintaining consistent protection throughout the oil drain interval. The formulation also reduces aeration, which improves resistance to oil breakdown, cavitation, and corrosion. With improved shear properties, the oil maintains consistent viscosity under high loads, ensuring better lubrication and protection for moving components. Additionally, specially designed additives and superior base stocks deliver long-lasting engine protection and support consistent emissions performance.

Recommended Use
• Caterpillar diesel engines except 3600 series engine models
• Ideal for mixed fleets and on-highway heavy duty trucks
• Meets global requirements for engines with aftertreatment devices requiring API CK-4 diesel engine oil
• Exceeds the performance requirements of API CK-4 and is backwards licensable with prior API categories

Always follow the fluid recommendations in your OMM. Contact your dealer for additional information.

檢視更多
零件編號 515-3988 的規格
Material: Oil Fluid
檢視更多
要點要點
工廠安裝

此零件根據製造商的規格設計以適合您的 Cat 設備。

對製造商配置的任何變更都可能導致產品不適合您的 Cat 設備。購買前請洽詢您的 Cat 代理商,以確保此零件適合您的 Cat 設備的目前狀況和假設的配置。此指標不能保證所有零件的相容性。

再製造

不可退貨

套件

已更換

再製造

不可退貨

套件

已更換