Caterpillar

選取設備

選取設備以檢視設備適用的零件。
沒有建議結果。請再試一次。

註冊

Caterpillar

選取設備

新增設備

以尋找適合的零件。以尋找適合的零件。
搜尋零件編號或名稱
首頁緊固件、密封件和消耗品油封、墊片和 O 型環O 型環5P-4326: 116.84mm 內徑 O 型環油封
首頁
緊固件、密封件和消耗品油封、墊片和 O 型環O 型環
5P-4326: 116.84mm 內徑 O 型環油封
5P-4326: 116.84mm 內徑 O 型環油封

O 形環

品牌: Cat

產品影像
5P-4326: 116.84mm 內徑 O 型環油封
5P-4326: 116.84mm 內徑 O 型環油封
5P-4326: 116.84mm 內徑 O 型環油封
5P-4326: 116.84mm 內徑 O 型環油封
5P-4326: 116.84mm 內徑 O 型環油封

O 形環

品牌: Cat

檢查價格
檢查價格
登入以檢視您的客戶價格
保固資訊
退貨政策
描述
描述

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

警告:本產品可能會使您暴露於包括 1,3-丁二烯在內的化學物質,加利福尼亞州已知該物質會導致癌症、出生缺陷或其他生殖危害。有關更多資訊,請造訪 www.P65Warnings.ca.gov

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

警告:本產品可能會使您暴露於包括 1,3-丁二烯在內的化學物質,加利福尼亞州已知該物質會導致癌症、出生缺陷或其他生殖危害。有關更多資訊,請造訪 www.P65Warnings.ca.gov
規格
規格
測量單位美制公制
橫斷面直徑 (mm): 5.33
物料: NBR - 丁腈橡膠,NBR (75),丁睛橡膠 (NBR)
橫斷面直徑 (in): 0.21
內徑 (mm): 116.84
內徑 (in): 4.6
隔板尺寸 (in): 350
Material Hardness: 75A
Polymer: NBR (Nitrile butadiene)
測量單位美制公制
橫斷面直徑 (mm): 5.33
物料: NBR - 丁腈橡膠,NBR (75),丁睛橡膠 (NBR)
橫斷面直徑 (in): 0.21
檢視更多
相容機型
相容機型
Pumper
SCT673
Rotary Mixer
RM500B
Reclaimer Mixer
RM-350BRM400RM500BRM-300RM-500
Marine Transmission
7271
Engine
3512C
Track Loader
973D973K973
Load Haul Dump
R1700 XE
Petroleum Engine
3512B
Road Reclaimer
RM500RM400RM-350BRM500B
Track-Type Tractor
DEUCE30/30
Articulated Truck
D300ED300D
Marine Auxiliary
3512C3516C3512B
Marine Engine
3512C3508C3516C
Thumb
HYDRAULIC
Front Shovel
235C
Excavator
235B235C235D235
Track-Type Loader
973
檢視更多
Pumper
SCT673
保固資訊
退貨政策
5P-4326 的零件圖
檢視詳細的零件圖
新增您的設備
描述規格相容機型
5P-4326 的零件圖
檢視詳細的零件圖
新增您的設備
零件編號 5P-4326 的說明

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

檢視更多
警告:本產品可能會使您暴露於包括 1,3-丁二烯在內的化學物質,加利福尼亞州已知該物質會導致癌症、出生缺陷或其他生殖危害。有關更多資訊,請造訪 www.P65Warnings.ca.gov
零件編號 5P-4326 的規格

測量單位

美制公制
橫斷面直徑 (mm): 5.33
物料: NBR - 丁腈橡膠,NBR (75),丁睛橡膠 (NBR)
橫斷面直徑 (in): 0.21
內徑 (mm): 116.84
內徑 (in): 4.6
隔板尺寸 (in): 350
Material Hardness: 75A
Polymer: NBR (Nitrile butadiene)
檢視更多
零件編號 5P-4326 的相容型號

PUMPER

SCT673

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM-350B RM400 RM500B RM-300 RM-500

MARINE TRANSMISSION

7271

ENGINE

3512C

TRACK LOADER

973D 973K 973

LOAD HAUL DUMP

R1700 XE

PETROLEUM ENGINE

3512B

ROAD RECLAIMER

RM500 RM400 RM-350B RM500B

TRACK-TYPE TRACTOR

DEUCE 30/30

ARTICULATED TRUCK

D300E D300D

MARINE AUXILIARY

3512C 3516C 3512B

MARINE ENGINE

3512C 3508C 3516C

THUMB

HYDRAULIC

FRONT SHOVEL

235C

EXCAVATOR

235B 235C 235D 235

TRACK-TYPE LOADER

973

檢視更多
要點要點
工廠安裝

此零件根據製造商的規格設計以適合您的 Cat 設備。

對製造商配置的任何變更都可能導致產品不適合您的 Cat 設備。購買前請洽詢您的 Cat 代理商,以確保此零件適合您的 Cat 設備的目前狀況和假設的配置。此指標不能保證所有零件的相容性。

再製造

不可退貨

套件

已更換

再製造

不可退貨

套件

已更換

歡迎與專家聊天