تسجيل الدخول
Cat® Trapezoidal Bucket is used for shaping and clearing trenches with angled walls, ensuring uniform trench profiles and supporting material removal
العلامة التجارية: Cat
Cat® Trapezoidal Bucket is used for shaping and clearing trenches with angled walls, ensuring uniform trench profiles and supporting material removal
العلامة التجارية: Cat
The Trapezoidal Bucket is used to excavate and shape trenches with angled side walls and a flat or curved base, forming a trapezoid-shaped cross-section ideal for drainage, irrigation, and utility channels. Its unique geometry provides accurate cut profiles that minimize the need for rework or reshaping, helping maintain consistent dimensions throughout the trench. The bucket’s shape enables efficient removal of material with reduced sidewall collapse, enhancing productivity in controlled digging operations. The Trapezoidal Bucket supports the formation of V-ditches, canal beds, and water diversion paths with high accuracy. Its structure is suitable for use in soft to medium soil conditions, maintaining shape integrity during continuous excavation tasks.
Attributes:
• Minimizes extra passes during trench excavation.
• Ensures clean cuts with minimal soil spillage.
• Suited for use in wet or dry soil conditions.
Applications:
The Trapezoidal Bucket is mounted on the end of the backhoe arm and is used to excavate trenches with angled walls, helping shape drainage channels, cable trenches, and foundations efficiently.
تم تصميم هذه القطعة لتلائم معدات Cat لديك بناءً على مواصفات الشركة المصنعة.
قد تؤدي أي تغييرات في ضبط الشركة المصنعة إلى عدم ملاءمة المنتج لمعدات Cat لديك. يرجى استشارة وكيل Cat لديك قبل الشراء للتأكد من أن هذه القطعة مناسبة لمعدات Cat في حالتها الحالية وتكوينها المفترض. لا يضمن هذا المؤشر التوافق مع كل قطع الغيار.
مُعاد التصنيع
غير قابلة للإرجاع
طقم
مستبدلة
مُعاد التصنيع
غير قابلة للإرجاع
طقم
مستبدلة