Caterpillar

সরঞ্জাম বেছে নিন

আপনার সরঞ্জামের সাথে উপযুক্ত পার্টস দেখতে সরঞ্জাম বেছে নিন।
কোন প্রস্তাবিত ফলাফল নেই। আবার চেষ্টা করুন।

নিবন্ধন

Caterpillar

সরঞ্জাম যোগ করুন

উপযুক্ত পার্টস খুঁজে পেতে।উপযুক্ত পার্টস খুঁজে পেতে।
পার্ট নম্বর বা নামের জন্য খুঁজুন

সরঞ্জাম বেছে নিন

হোম469-1965: XT-3 ES টাফগার্ড
হোম469-1965: XT-3 ES টাফগার্ড
469-1965: XT-3 ES টাফগার্ড

Cat® XT-3 ES টাফগার্ড

ব্র্যান্ড: Cat

প্রোডাক্টের ছবি
469-1965: XT-3 ES টাফগার্ড
469-1965: XT-3 ES টাফগার্ড

Cat® XT-3 ES টাফগার্ড

ব্র্যান্ড: Cat

মূল্য চেক করুন
মূল্য চেক করুন
আপনার গ্রাহক মূল্য দেখতে লগইন করুন
ওয়ারেন্টির তথ্য়
ফেরতের নীতি
বর্ণনা
বর্ণনা

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

স্পেসিফিকেশন
স্পেসিফিকেশন
Overall Length (mm): 766
Weight (kg): 1.104
Material: High Pressure Hose
Overall Length (mm): 766
Weight (kg): 1.104
Material: High Pressure Hose
আরও দেখুন
সামঞ্জস্যপূর্ণ মডেল
সামঞ্জস্যপূর্ণ মডেল
ট্র্যাক-টাইপ ট্র্যাক্টর
D6T XLD6T XWD6T LGPD6T LGPPATD6T XL PATD6T XW PAT
আরও দেখুন
ট্র্যাক-টাইপ ট্র্যাক্টর
D6T XLD6T XWD6T LGPD6T LGPPATD6T XL PATD6T XW PAT
ওয়ারেন্টির তথ্য়
ফেরতের নীতি
Parts Diagrams
No Equipmentপার্টস ডায়াগ্রাম দেখতে সরঞ্জামের সিরিয়াল নম্বর লিখুন অথবা পূর্বে যোগ করা তালিকা থেকে সরঞ্জাম নির্বাচন করুন।
সরঞ্জাম বেছে নিন
কীকী
ফ্যাক্টরি ফিট

এই পার্টটি প্রস্তুতকারকের স্পেসিফিকেশনের উপর ভিত্তি করে আপনার Cat এর সরঞ্জামগুলিকে ফিট করার জন্য ডিজাইন করা হয়েছে।

প্রস্তুতকারকের কনফিগারেশনে যেকোনো পরিবর্তনের ফলে প্রোডাক্টটি আপনার Cat এর সরঞ্জামের সাথে ফিট না হতেও পারে। এই পার্টটি বর্তমান অবস্থায় ও অনুমানকৃত কনফিগারেশনে আপনার Cat এর সরঞ্জামের জন্য উপযুক্ত কিনা তা নিশ্চিত করতে অনুগ্রহ করে কেনার আগে আপনার Cat বিক্রেতার সাথে পরামর্শ করুন। এই ইন্ডিকেটরটি সমস্ত পার্টের জন্য সামঞ্জস্যের গ্যারান্টি দিতে পারে না।

রিম্যানুফ্য়াকচারড

ফেরতযোগ্য নয়

কিট

প্রতিস্থাপন হয়েছে

রিম্যানুফ্য়াকচারড

ফেরতযোগ্য নয়

কিট

প্রতিস্থাপন হয়েছে

একজন বিশেষজ্ঞের সাথে চ্যাট করুন