Tento díl je určen pro vaše zařízení Cat podle specifikací výrobce.
Jakékoli změny konfigurace výrobce mohou způsobit, že výrobek nebude možné do vašeho zařízení Cat nainstalovat. Před nákupem se poraďte se svým prodejcem Cat, zda je tento díl vhodný pro vaše zařízení Cat v jeho aktuálním stavu a předpokládané konfiguraci. Tento indikátor nemůže zaručit kompatibilitu všech dílů.
Renovované
Nevratné
Sada
Nahrazeno
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Cat
Overall Width
25.4 in
Maximum Load Rating
4618.7 lb
Maximum Horizontal Reach
155.2 in
Weight
899.5 lb
Overall Height
32.6 in
Extended Length
155.2 in
Retracted Length
79 in
Number of Adjustments
3
Length Between Adjustments
38.1 in
Interface Type
Fusion™ Coupler
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Cat
Overall Width
26 in
Maximum Load Rating
4618.7 lb
Maximum Horizontal Reach
155.2 in
Weight
899.5 lb
Overall Height
32.6 in
Extended Length
155 in
Retracted Length
79 in
Number of Adjustments
3
Length Between Adjustments
38.1 in
Interface Type
IT Coupler
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Cat
Overall Width
51.8 in
Maximum Load Rating
1999.6 lb
Maximum Horizontal Reach
84 in
Weight
280 lb
Overall Height
58 in
Retracted Length
40 in
Interface Type
Skid Steer Coupler
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Cat
Overall Width
29.8 in
Maximum Load Rating
5361.6 lb
Maximum Horizontal Reach
165.7 in
Weight
1075.9 lb
Overall Height
40.8 in
Extended Length
165.5 in
Retracted Length
102.5 in
Number of Adjustments
3
Length Between Adjustments
31.5 in
Interface Type
HPL-ISO Coupler
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Cat
Overall Width
26.2 in
Maximum Load Rating
3306.9 lb
Maximum Horizontal Reach
76.5 in
Weight
513.7 lb
Overall Height
69.8 in
Interface Type
IT Coupler
1–5 z 5 výsledků
1–5 z 5 výsledků