Hjem199-5528: LINK AS.-TRA
Hjem199-5528: LINK AS.-TRA
199-5528: LINK AS.-TRA

Cat® Link As.-Track

Mærke: Cat

Produktbilleder
199-5528: LINK AS.-TRA
199-5528: LINK AS.-TRA
Kontakt din forhandler for at få udskiftningsmuligheder.

Cat® Link As.-Track

Mærke: Cat

AFBRUDT
Oplysninger om garanti
returpolitik
DiagramBeskrivelseSpecifikationer Kompatible modeller
Beskrivelse af reservedelsnummer 199-5528

Description:

  • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


Attributes:

  • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
  • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.
  • Arctic components are filled with oil that has lower ambient temperature ranges than standard components.


Recommended Application:

  • Arctic components are designed for cold weather applications.

Vis mere
Specifikationer for reservedelsnummer 199-5528

Måleenheder

USMetrisk
Number of Track Sections: 43,0
Track Pitch (mm): 240,0
Bolt Size (in): 1
Track Pitch (in): 9,5
Bolt Size (mm): 1
Vis mere
Kompatible modeller for reservedelsnummer 199-5528

LARVEBÅNDSDOZER

D9R

Vis mere
NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet