HjemEl og elektronikLedningsnet og kablerStikElstik380-5860: PAKNING-LEDNING
Hjem
El og elektronikLedningsnet og kablerStikElstik
380-5860: PAKNING-LEDNING
380-5860: PAKNING-LEDNING

Cat® Harnessing Wire Seal

Mærke: Cat

Produktbilleder
380-5860: PAKNING-LEDNING
380-5860: PAKNING-LEDNING
380-5860: PAKNING-LEDNING
380-5860: PAKNING-LEDNING
380-5860: PAKNING-LEDNING

Cat® Harnessing Wire Seal

Mærke: Cat

Tilføj din maskine for at se, om denne reservedel passer, eller om der er muligheder for reparation.
Passer den?Tilføj din maskine for at se, om denne reservedel passer, eller om der er muligheder for reparation.
Tilføj udstyr
Passer reservedelen eller ønsker du reparation? Tilføj din maskine for at se, om denne reservedel passer, eller om der er muligheder for reparation.
Tjek pris
Tjek pris
Log på for at kunne se din kundepris
Oplysninger om garanti
returpolitik
Beskrivelse
Beskrivelse

Description:
A single wire seal is a rubber element with three interfaces wire, contact, and cavity. A cavity plug is used to seal a cavity where no contact is used. The geometrical profile is fully from the single wire seal element with the exception that it does not have an inner hole for wire.

Attributes:
• Cavity Diameter: 5.4 mm
• Insulation Range: 1.2-2.1

Applications:
A single wire seal is used in harness Assembly and is mostly used in Cat 415, 415F, 416, 416F, 420, 420F, 422F, 424, 426, 426F, 427F, 428, 428F, 430, 430F, 432, 432F, 434, 434F, 440, 444, 444F, and 450 Backhoe Loader, 420F and 908M Oem Applications, 440 Track Type Tractor, 906K, 906M, 907K, 907M, 908K, 908M, 910K, 910M, 914K, 914M, 916X, 918M, and 920K Wheel Loader, TH0642, TH0842, TH1056, and TH1256 Material Handler.

Description:
A single wire seal is a rubber element with three interfaces wire, contact, and cavity. A cavity plug is used to seal a cavity where no contact is used. The geometrical profile is fully from the single wire seal element with the exception that it does not have an inner hole for wire.

Attributes:
• Cavity Diameter: 5.4 mm
• Insulation Range: 1.2-2.1

Applications:
A single wire seal is used in harness Assembly and is mostly used in Cat 415, 415F, 416, 416F, 420, 420F, 422F, 424, 426, 426F, 427F, 428, 428F, 430, 430F, 432, 432F, 434, 434F, 440, 444, 444F, and 450 Backhoe Loader, 420F and 908M Oem Applications, 440 Track Type Tractor, 906K, 906M, 907K, 907M, 908K, 908M, 910K, 910M, 914K, 914M, 916X, 918M, and 920K Wheel Loader, TH0642, TH0842, TH1056, and TH1256 Material Handler.

Specifikationer
Specifikationer
MåleenhederUSMetrisk
Color: Gray
Diameter (in): 0.24
Diameter (mm): 6.1
Length (in): 0.31
Length (mm): 7.8
Material: Rubber,Silicone / MQ / VMQ / PMQ Rubber
MåleenhederUSMetrisk
Color: Gray
Diameter (in): 0.24
Diameter (mm): 6.1
Vis mere
Kompatible modeller
Kompatible modeller
Generator
XQ330SR5LC51XX
Wheel Tractor-Scraper
627623621637631631K623K621K627K637K657651
Wheel Skidder
535D545D525D555D
Asphalt Compactor
CW16CB8CB7CB10
Rotary Drill
MD6200
Forestry Products
538548558568FM528FM528 LL
Excavator
FM538336FFM548335F323F336F XE374F LM318F352F XE VG336 MHPU548349F L352F-VG558326F L336F L XEFM558326F320 GX538FM568330GC320 GC349F352F340F336F LN XE336F L374F330 GC336F LNXE336F LN330F390F L323F L349F LXEMH3295390FMH3040340MHPU340F L UHD349 GC330F LN350 OEM352 UHD340349336 GC340F L LRE352350355320326325323330336333330F L323 GX329F L335F LCR395374326F LN
Compact Track Loader
285XE275285275XE
Wheel Tractor
651E631K621K OEM651657E
Rotary Mixer
RM500B
Hex Based Spl Solution
330F OEM352F OEM
Track Loader
963973953973K963K953K
Petroleum Engine
C175-163512E3512C
Petroleum Transmission
CX31-P600-C18I
Soil Compactor
825CP68BCP56B815CS76BCS74BCP74B825K815KCP12CP14CP16CS12CS13CS14CS16CS17CS19CS56BCS68BCS66BCS78B
Backhoe Loader
420F2432F2430F2420XE416F2415416428F2428420434430432444F2426 F2444434F2
Wheel Dozer
834834K824K814K814824
Landfill Compactor
836826816K836K816826K
Compact Wheel Loader
914910906930938920926
Wheel Loader
982XE988 XE972M966 XE988GC986K950M962M980XE988K966M930M950GC938M926M962966972966 GC972 XE986966XE980982988995988K XE926930938950982 XE980 XE962M Z950M Z908907906950 GC972M XE966M XE972XE980M994K982M
Articulated Truck
725C730C2725C2730 EJECTOR740C740 GC730C745C725735C745730735
Wheeled Excavator
M314M315M322M320M318M319M316M317M320FM313-07MH3026MH3024M318FMH3040M314-07M323FM322FM315DM313D
Engine - Industrial
MX353516B
Industrial Engine
C18C7.1C9.3C175-16C9.3BC13C15
Quarry Truck
772G770G
Wheel Scraper
657E637K
Underground Art Truck
AD45
Power Module
OEM POWERTR43-C18L
Load Haul Dump
R1700R2900R2900 XE
Load, Haul, Dump
R1700K
Off Highway Truck
789G796 AC794 AC772770793F789785798
Material Handler
MH3250MH3260MH3022MH3024MH3037MH3032MH3040MH3050MH3295
Oem Solutions
TR35E44-C9.3BL3412C
Motor Grader
161418120 GC12M 3140M 3140 GC160M 318M312M 3 AWD160150160M 3 AWD14014M3120140M 3 AWD16M3
Rotary Cutter
RC7RC20
Track-Type Tractor
D6XED6N XLD6TD6ND7ED9D2D1D4D3D6D5D8D7D6 XED6N LGPD6T LGPD6T LGPPATD6T XWD6T XLD8TD9TD6T XL PATD6T XW PAT
Asphalt Paver
AP1055AP500AP655PE636AP400AP600AP-1000FAP-1055FAP555AP455AP1000
Marine Auxiliary
C32
Marine Engine
C4.4C32C9.3C32 MARINEC18 MARINEC183516C3516E3512C3512E
Pipelayer
PL83PL87PL72
Log Loadr Forst Mach
558
Engine - Generator Set
3508B
Vibratory Compactor
CP12CS12CS7CP7
Petroleum Package
C18CX31-P600
Mobile Hyd Power Unit
350MHPU352FMHPU390F330FMHPU336FMHPU330 MHPU336F330F
Generator Set
XQP115DE500C13 XQ375DE630XQ1140C7.1 GENXQ230C18C18 MARINE GSC9.3C18 GEN SEXQ425C7.1C4.4XQ330C32XQP310XQP200
Reclaimer Mixer
RM400RM500B
Engine
C175-16C15C18C32 MARINEC7.1 MARINC13B3512C3516EC7.1
Ejector Truck
730C730C2 EJ740
Cold Planer
PM620PM622PM312PM313PM310
Forest Products
OTHER
Road Reclaimer
RM400RM600RM500BRM500
Skid Steer Loader
270XE270
Wheel Feller Buncher
573D563D2570D2670D
Truck
772G OEM770G OEM785770G793F772G785G797F
Powertrain
TR43E44-C13BLTR43M44-C13BTR35E44-C9.3B
Track-Type Loader
973
Vis mere
Generator
XQ330SR5LC51XX
Oplysninger om garanti
returpolitik
Reservedelsdiagram for 380-5860
Vis detaljerede diagrammer over reservedele
Tilføj dit udstyr
NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet

Chat med en ekspert