Caterpillar

Vælg udstyr

Vælg udstyr for at se reservedele, der passer til dit udstyr.
Ingen foreslåede resultater. Prøv igen.
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
Hjem395-4271: One Wire Braid Compact Hose
Hjem395-4271: One Wire Braid Compact Hose
395-4271: One Wire Braid Compact Hose

Cat® One Wire Braid Compact Hose

Mærke: Cat

Produktbilleder
395-4271: One Wire Braid Compact Hose
395-4271: One Wire Braid Compact Hose

Cat® One Wire Braid Compact Hose

Mærke: Cat

Tilføj din maskine for at se, om denne reservedel passer, eller om der er muligheder for reparation.
Passer den?Tilføj din maskine for at se, om denne reservedel passer, eller om der er muligheder for reparation.
Tilføj udstyr
Passer reservedelen eller ønsker du reparation? Tilføj din maskine for at se, om denne reservedel passer, eller om der er muligheder for reparation.
Tjek pris
Tjek pris
Log på for at kunne se din kundepris
Oplysninger om garanti
returpolitik
Beskrivelse
Beskrivelse

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Specifikationer
Specifikationer
Overall Length (mm): 3.060
Weight (kg): 2,45
Material: Medium Pressure Hose
Overall Length (mm): 3.060
Weight (kg): 2,45
Material: Medium Pressure Hose
Vis mere
Kompatible modeller
Kompatible modeller
Gummihjulsscraper
631K637K637K631K637631637K
Vis mere
Gummihjulsscraper
631K637K637K631K637631637K
Oplysninger om garanti
returpolitik
Parts Diagrams
No EquipmentIndtast udstyrets serienummer, eller vælg udstyret på listen over tidligere tilføjet udstyr for at se reservedelsdiagrammer.
Vælg udstyr
DiagramBeskrivelseSpecifikationer Kompatible modeller
Reservedelsdiagram for 395-4271
Vis detaljerede diagrammer over reservedele
Tilføj dit udstyr
Beskrivelse af reservedelsnummer 395-4271

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Vis mere
Specifikationer for reservedelsnummer 395-4271
Overall Length (mm): 3.060
Weight (kg): 2,45
Material: Medium Pressure Hose
Vis mere
Kompatible modeller for reservedelsnummer 395-4271

GUMMIHJULSSCRAPER

631K 637K 637K 631K 637 631 637K

Vis mere
NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet

Chat med en ekspert