Hjem591-7170: High Temperature Coolant Hose
Hjem591-7170: High Temperature Coolant Hose
591-7170: High Temperature Coolant Hose

Cat® High Temperature Coolant Hose

Mærke: Cat

Produktbilleder
591-7170: High Temperature Coolant Hose
591-7170: High Temperature Coolant Hose

Cat® High Temperature Coolant Hose

Mærke: Cat

Oplysninger om garanti
returpolitik
DiagramBeskrivelseSpecifikationer Kompatible modeller
Beskrivelse af reservedelsnummer 591-7170

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather and abrasion resistant synthetic
rubber.

Vis mere
Specifikationer for reservedelsnummer 591-7170
Overall Length (mm): 356,0
Weight (kg): 0,556
Material: Medium Pressure Hose
Vis mere
Kompatible modeller for reservedelsnummer 591-7170

PRODUKTER TIL UDVIDET MINEDRIFT

6030

Vis mere
NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet