HjemVærkstedsforsyningerAndre værkstedsforsyningerAndre værkstedsprodukter603-9759: Hydraulic Cylinder Head Seal Guide

Beskrivelse af reservedelsnummer 603-9759

The Hydraulic Cylinder Head Seal Guide is used during the assembly of hydraulic cylinders. It ensures that the hydraulic cylinder head is properly aligned with the cylinder rod. By guiding the seal into place, the seal guide helps prevent damage to both the seal and the cylinder head. During the installation process, the seal guide provides an accurate alignment, ensuring that the seal is evenly compressed and securely fitted, which is necessary for maintaining the hydraulic system's performance and preventing leaks.

Attributes:
• Helps prevent fluid leaks by maintaining the correct positioning of the seal.
• Ensures proper alignment of the seal within the hydraulic cylinder head.
• Supports the hydraulic cylinder in maintaining consistent pressure and performance.

Applications:
The Hydraulic Cylinder Head Seal Guide is used to ensure the accurate and effective installation of hydraulic cylinder heads onto the cylinder rod.

Specifikationer for reservedelsnummer 603-9759

Måleenheder

    Length (in):

    3,543

    Material:

    Plastic, Low Alloy Steel, Mixed Plastic Plastic, Acetal Plastic, Nylon, 6, 6/12, 6/6 Plastic

    Weight (lb):

    0,434

    Outer Diameter (in):

    3,739

    Inner Diameter (in):

    2,838

Nøgle

Nøgle

Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet