10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCat Reman ProductsElectricalAlternators0R-3667: ALTERNATOR G
Home
Cat Reman ProductsElectricalAlternators
0R-3667: ALTERNATOR G
0R-3667: ALTERNATOR G

You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

fallback-image
0R-3667: ALTERNATOR G

You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description


Cat® Reman Alternators are designed to energize the battery to power your machine, regardless of operating conditions. They are proven top-notch tough, durable and reliable, even at low idle. There are two categories: Brush-Type Design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear; and our Brushless Design, with fewer moving parts, tighter air gap tolerances and superior sealing for longer life in harsh environments (dirt, dust, heat or cold). Cat Reman Alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. They include all critical engineering updates, and each unit is rigorously tested against original Caterpillar specs, so you know you’re getting genuine Cat reliability. Off-the-shelf availability minimizes your down time, and all Cat Reman products come with a same-as-new warranty. And because you’re leveraging the ‘second life’ built into every Cat part, you get it at a fraction of the cost.

  • Electronic voltage regulators and a high-efficiency cooling system are built in.
  • New O-rings, seals, bushings, and bearings are installed, and heat sink compounds are replaced.
  • You’re buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
  • Cat Reman diesel engine parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


Cat® Reman Alternators are designed to energize the battery to power your machine, regardless of operating conditions. They are proven top-notch tough, durable and reliable, even at low idle. There are two categories: Brush-Type Design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear; and our Brushless Design, with fewer moving parts, tighter air gap tolerances and superior sealing for longer life in harsh environments (dirt, dust, heat or cold). Cat Reman Alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. They include all critical engineering updates, and each unit is rigorously tested against original Caterpillar specs, so you know you’re getting genuine Cat reliability. Off-the-shelf availability minimizes your down time, and all Cat Reman products come with a same-as-new warranty. And because you’re leveraging the ‘second life’ built into every Cat part, you get it at a fraction of the cost.

  • Electronic voltage regulators and a high-efficiency cooling system are built in.
  • New O-rings, seals, bushings, and bearings are installed, and heat sink compounds are replaced.
  • You’re buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
  • Cat Reman diesel engine parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Generator
SR4SR5
Power Module
PM3516
Integrated Toolcarrier
IT18BIT28IT18IT28B
Winch
54H57H56H59N59L58L5655545958
Motor Grader
120H120G135H160H ES12H NA120H ES140H140G16G140H NA130G143H14G12H12G160H160G16H NA160H NA135H NA12H ES14H NA163H NA120H NA140H ES
Track Skidder
D5HTSK IID4HTSK III527D4HTSK II
Wheel Skidder
530B528B
Track-Type Tractor
D6H XLD6H XRD6H IID4H IIID5H XLD4HD4ED5BD5HD6DD7G2D6HD7GD7HD8RD8LD8ND9ND4H XLD10ND4E SRD11N
Pipelayer
583R572G571G589
Stabilizer Mixer
SM-350
Front Shovel
5080235C
Excavator
330 L215B325-A FM L215C215D375-A L350-A225B225D330B L330B LN219D330-A L330 LN325 L350-A L229D350 L229225330-A L231D235325-A L219215330-A235B235C235D375-A330-A LN245245D330B245B
Vibratory Compactor
CS-653CS-643CP-643CP-653
Ripper Scarifier
12G140G130G
Generator Set
C27C323516B GEN351635123512C3512B3516C3516B3516E
Wheel Tractor
633E II651E611615C II631E623E657E621E621F613C II627E637E
Reclaimer Mixer
RM-350BRM-350
Hydraulic Control
163143153141140
Track Loader
963973943953963B953B953C
Soil Compactor
825G825C815B
Ejector Truck
D400E II
Wheel Dozer
834B814B824G824C
Landfill Compactor
836826C816B
Forest Products
FB221
Wheel Loader
960F950B950E950FG926916988BG916926936966D966F966EG936980F II966F II950B/950E936E980C992C980F980G926E970F950F II
Road Reclaimer
RR-250RR-250B
Soil Stabilizer
SS-250BSS-250
Gen Set Engine
3304B3306B33063304POWER SYS
Engine - Machine
31163114330433063208
Articulated Truck
D20DD30CD30DD250E IID35CD300ED300DD300BD400ED250ED250DD250BD400DD25DD25CD350ED350DD350CD350E IID40DD400E IID300E II
Ripper
953BD59639539519551110943765498
Wheeled Excavator
W330B
Industrial Engine
C183406C3126311631143306B330433063412D333C3304B3412CC15D330C
Wheel Scraper
621E657G657E623E637D627G
Quarry Truck
775B771D771C
Truck
69D773B777B769D769C
Tractor
776B768C772B
Bulldozer
10SU7SU6SU11SU7S LGP8S8U9U834U834S4S4P5A5P5S6A6S11U7A7S7U10U8A9SU8SU4A
View More
Generator
SR4SR5
Warranty Information
Return Policy
Parts diagram for 0R-3667
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-3667
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-3667


Cat® Reman Alternators are designed to energize the battery to power your machine, regardless of operating conditions. They are proven top-notch tough, durable and reliable, even at low idle. There are two categories: Brush-Type Design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear; and our Brushless Design, with fewer moving parts, tighter air gap tolerances and superior sealing for longer life in harsh environments (dirt, dust, heat or cold). Cat Reman Alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. They include all critical engineering updates, and each unit is rigorously tested against original Caterpillar specs, so you know you’re getting genuine Cat reliability. Off-the-shelf availability minimizes your down time, and all Cat Reman products come with a same-as-new warranty. And because you’re leveraging the ‘second life’ built into every Cat part, you get it at a fraction of the cost.

  • Electronic voltage regulators and a high-efficiency cooling system are built in.
  • New O-rings, seals, bushings, and bearings are installed, and heat sink compounds are replaced.
  • You’re buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
  • Cat Reman diesel engine parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-3667

We are still working on adding a specification for this part.

Compatible Models for part number 0R-3667

GENERATOR

SR4 SR5

POWER MODULE

PM3516

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT28B

WINCH

54H 57H 56H 59N 59L 58L 56 55 54 59 58

MOTOR GRADER

120H 120G 135H 160H ES 12H NA 120H ES 140H 140G 16G 140H NA 130G 143H 14G 12H 12G 160H 160G 16H NA 160H NA 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II

WHEEL SKIDDER

530B 528B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D4H III D5H XL D4H D4E D5B D5H D6D D7G2 D6H D7G D7H D8R D8L D8N D9N D4H XL D10N D4E SR D11N

PIPELAYER

583R 572G 571G 589

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080 235C

EXCAVATOR

330 L 215B 325-A FM L 215C 215D 375-A L 350-A 225B 225D 330B L 330B LN 219D 330-A L 330 LN 325 L 350-A L 229D 350 L 229 225 330-A L 231D 235 325-A L 219 215 330-A 235B 235C 235D 375-A 330-A LN 245 245D 330B 245B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CP-653

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

C27 C32 3516B GEN 3516 3512 3512C 3512B 3516C 3516B 3516E

WHEEL TRACTOR

633E II 651E 611 615C II 631E 623E 657E 621E 621F 613C II 627E 637E

RECLAIMER MIXER

RM-350B RM-350

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

963 973 943 953 963B 953B 953C

SOIL COMPACTOR

825G 825C 815B

EJECTOR TRUCK

D400E II

WHEEL DOZER

834B 814B 824G 824C

LANDFILL COMPACTOR

836 826C 816B

FOREST PRODUCTS

FB221

WHEEL LOADER

960F 950B 950E 950F G926 916 988B G916 926 936 966D 966F 966E G936 980F II 966F II 950B/950E 936E 980C 992C 980F 980G 926E 970F 950F II

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

GEN SET ENGINE

3304B 3306B 3306 3304 POWER SYS

ENGINE - MACHINE

3116 3114 3304 3306 3208

ARTICULATED TRUCK

D20D D30C D30D D250E II D35C D300E D300D D300B D400E D250E D250D D250B D400D D25D D25C D350E D350D D350C D350E II D40D D400E II D300E II

RIPPER

953B D5 963 953 951 955 11 10 943 7 6 5 4 9 8

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

C18 3406C 3126 3116 3114 3306B 3304 3306 3412 D333C 3304B 3412C C15 D330C

WHEEL SCRAPER

621E 657G 657E 623E 637D 627G

QUARRY TRUCK

775B 771D 771C

TRUCK

69D 773B 777B 769D 769C

TRACTOR

776B 768C 772B

BULLDOZER

10SU 7SU 6SU 11SU 7S LGP 8S 8U 9U 834U 834S 4S 4P 5A 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A 9SU 8SU 4A

View More
Compare Alternate Parts
0R-3667
This part:
0R-3667: ALTERNATOR G
Description

You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.

100-5047
This part:
100-5047: Alternator Gp-Charging
Description

24 Volt 50 Amps Heavy Duty Alternator

561-2986
This part:
561-2986: 28 Volt Charging Alternator
Description

Cat® Charging Alternator powers a vehicle's electrical systems and recharges the battery by converting engine mechanical energy into electrical energy

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert