10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCat Reman ProductsEngine ComponentsOil Pumps0R-4999: Cat® 3412 Reman Engine Oil Pump
Home
Cat Reman ProductsEngine ComponentsOil Pumps
0R-4999: Cat® 3412 Reman Engine Oil Pump
0R-4999: Cat® 3412 Reman Engine Oil Pump

Cat 3412 Reman Engine Oil Pump (G3412) (One Section)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-4999: Cat® 3412 Reman Engine Oil Pump
0R-4999: Cat® 3412 Reman Engine Oil Pump
0R-4999: Cat® 3412 Reman Engine Oil Pump
0R-4999: Cat® 3412 Reman Engine Oil Pump
0R-4999: Cat® 3412 Reman Engine Oil Pump

Cat 3412 Reman Engine Oil Pump (G3412) (One Section)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat Reman engine oil pumps such as part # 0R4999 circulate engine oil to maintain lubrication and cooling of moving parts and metal-on-metal. Cat Reman oil pumps are a low-cost repair option that deliver long-lasting performance you can count on. Every core is completely disassembled, thoroughly cleaned, and inspected for quality and durability. We install 100% new springs, seals and gaskets, and steel gears for reliability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman engine oil pumps provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new.
• Cat Reman oil pumps are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship.
• Cat Reman offers drop-in solution.

1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat Reman engine oil pumps such as part # 0R4999 circulate engine oil to maintain lubrication and cooling of moving parts and metal-on-metal. Cat Reman oil pumps are a low-cost repair option that deliver long-lasting performance you can count on. Every core is completely disassembled, thoroughly cleaned, and inspected for quality and durability. We install 100% new springs, seals and gaskets, and steel gears for reliability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman engine oil pumps provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new.
• Cat Reman oil pumps are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship.
• Cat Reman offers drop-in solution.

1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 236.22
Height (mm): 182.88
Length (in): 14.3
Height (in): 7.2
Length (mm): 363.22
Units of MeasureUSMetric
Width (mm): 236.22
Height (mm): 182.88
Length (in): 14.3
View More
Compatible Models
Compatible Models
Pumper
SPS342SCT673SPT342
Generator
SR500SR4
Truck Engine
3126
Generator Set
CG137-12G3412C3412C3412G3412
Power Module
XQG400PM3412
Cold Planer
PR-1000CPR-1000PR-750B
Oem Solutions
3412C
Wheel Loader
992C
Gen Set-Military
3608
Gen Set Engine
3406C3406B3508POWER SYSG3412C3412C34123304B3516
Marine Auxiliary
3608
Marine Engine
341235083412C3412D
Industrial Engine
34123412C
Truck
773B
Tractor
772B
Gas Engine
CG137-12G3412
View More
Pumper
SPS342SCT673SPT342
Warranty Information
Return Policy
Parts diagram for 0R-4999
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-4999
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-4999

Cat Reman engine oil pumps such as part # 0R4999 circulate engine oil to maintain lubrication and cooling of moving parts and metal-on-metal. Cat Reman oil pumps are a low-cost repair option that deliver long-lasting performance you can count on. Every core is completely disassembled, thoroughly cleaned, and inspected for quality and durability. We install 100% new springs, seals and gaskets, and steel gears for reliability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman engine oil pumps provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new.
• Cat Reman oil pumps are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship.
• Cat Reman offers drop-in solution.

1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-4999

Units of Measure

USMetric
Width (mm): 236.22
Height (mm): 182.88
Length (in): 14.3
Height (in): 7.2
Length (mm): 363.22
View More
Compatible Models for part number 0R-4999

PUMPER

SPS342 SCT673 SPT342

GENERATOR

SR500 SR4

TRUCK ENGINE

3126

GENERATOR SET

CG137-12 G3412C 3412C 3412 G3412

POWER MODULE

XQG400 PM3412

COLD PLANER

PR-1000C PR-1000 PR-750B

OEM SOLUTIONS

3412C

WHEEL LOADER

992C

GEN SET-MILITARY

3608

GEN SET ENGINE

3406C 3406B 3508 POWER SYS G3412C 3412C 3412 3304B 3516

MARINE AUXILIARY

3608

MARINE ENGINE

3412 3508 3412C 3412D

INDUSTRIAL ENGINE

3412 3412C

TRUCK

773B

TRACTOR

772B

GAS ENGINE

CG137-12 G3412

View More
Compare Alternate Parts
0R-4999
This part:
0R-4999: Cat® 3412 Reman Engine Oil Pump
Length (in)

14.3

Height (in)

7.2

Description

Cat 3412 Reman Engine Oil Pump (G3412) (One Section)

6N-1030
This part:
6N-1030: One Section Reman Engine Oil Gear Pump
Length (in)

16.05

Height (in)

8.55

Description

Cat® One Section Reman Engine Oil Gear Pump used in Lubrication System

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert