10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches165-4026: Switch Assembly-Magnetic
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
165-4026: Switch Assembly-Magnetic
165-4026: Switch Assembly-Magnetic

Cat® Magnetic Switch Assembly (24 V)

Brand: Cat

Product Images
165-4026: Switch Assembly-Magnetic
165-4026: Switch Assembly-Magnetic

Cat® Magnetic Switch Assembly (24 V)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat magnetic contact switches are an electromechanical switch used to safely switch a high current component on or off.

Attributes:
• 2 bolt mounting
• Highly durable

Application:
Used in electrical system of heavy-duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat magnetic contact switches are an electromechanical switch used to safely switch a high current component on or off.

Attributes:
• 2 bolt mounting
• Highly durable

Application:
Used in electrical system of heavy-duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 86
Height (mm): 53
Length (in): 4.9
Material: Carbon Steel
Temperature (°C): -40° to 93°
Length (mm): 124
Width (in): 3.4
Height (in): 2.1
Temperature (°F): -40° to 199°
Units of MeasureUSMetric
Width (mm): 86
Height (mm): 53
Length (in): 4.9
View More
Compatible Models
Compatible Models
Underground Art Truck
AE40 IIAD45AD40
Load Haul Dump
R1600GR1600R1700GR2900R1700 IIR1300
Track Skidder
527517
Track-Type Tractor
D6H XRD6H IID5HD6ED6HD6G SRD8RD9RD10RD11ND11R
Asphalt Paver
BG-2455CBG-240CAP-900BAP-1000BAP-1050BAP-650BAP-800CBG-230BG-260CAP-1055BBG-225CBG-245C
Track Feller Buncher
TK1051
Pipelayer
587R583R589
Stabilizer Mixer
SM-350
Mining Excavator
51305230
Front Shovel
50805090B
Excavator
345B II320-A L325B L320-A N312B312C375-A L322B LN311B318B N312-A325C L322B322C325C FM330B L330B LN345B321B312B L325B LN315-A L315B315C330C L312C L320B LU350-A L320B LL330C FM317B L322-A325B322-A L325C322B L345B L330-A L317-A320C FM318C318B320-A322 L317-A N385B330-A317B LN317 N315-A330C LN320B320C315B L320B FM LL375-A320B S320B N320B L345B II MH365B II322C FM315B FM L330B330C320 L330C MH365B L320B U365B
Vibratory Compactor
CS-563CP-563
Mobile Hyd Power Unit
330C
Wheel Tractor
633E II651E611615C II631E631G623G623F657E621F621G613C II615C627G627F637G637E
Reclaimer Mixer
RM-350RM-300RM-500
Soil Compactor
815B815F
Cold Planer
PM-201PM-565PM-565B
Wheel Dozer
844834G834B814F854G
Landfill Compactor
836836G826C816F
Wheel Loader
988F II994988B988G988F966F966F II992D980C992C992G990 II970F
Road Reclaimer
RR-250
Soil Stabilizer
SS-250
Articulated Truck
D300ED400ED250ED350E
Wheeled Excavator
W330BW345B IIM325B
Quarry Truck
775D775B771D771C
Truck
797793D793B793C69D773E773D785C785D797B773B785B775E789C777C789B777D777769D769C
Logger
322C
Tractor
776D776C784C
View More
Underground Art Truck
AE40 IIAD45AD40
Warranty Information
Return Policy
Parts diagram for 165-4026
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
165-4026165-4026
6T-36436T-3643
3J-19073J-1907
View All Parts
Frequently bought together
165-4026
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6T-3643
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6T-3642
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-7354
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3E-5239
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 165-4026
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 165-4026

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat magnetic contact switches are an electromechanical switch used to safely switch a high current component on or off.

Attributes:
• 2 bolt mounting
• Highly durable

Application:
Used in electrical system of heavy-duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 165-4026

Units of Measure

USMetric
Width (mm): 86
Height (mm): 53
Length (in): 4.9
Material: Carbon Steel
Temperature (°C): -40° to 93°
Length (mm): 124
Width (in): 3.4
Height (in): 2.1
Temperature (°F): -40° to 199°
View More
Compatible Models for part number 165-4026

UNDERGROUND ART TRUCK

AE40 II AD45 AD40

LOAD HAUL DUMP

R1600G R1600 R1700G R2900 R1700 II R1300

TRACK SKIDDER

527 517

TRACK-TYPE TRACTOR

D6H XR D6H II D5H D6E D6H D6G SR D8R D9R D10R D11N D11R

ASPHALT PAVER

BG-2455C BG-240C AP-900B AP-1000B AP-1050B AP-650B AP-800C BG-230 BG-260C AP-1055B BG-225C BG-245C

TRACK FELLER BUNCHER

TK1051

PIPELAYER

587R 583R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5130 5230

FRONT SHOVEL

5080 5090B

EXCAVATOR

345B II 320-A L 325B L 320-A N 312B 312C 375-A L 322B LN 311B 318B N 312-A 325C L 322B 322C 325C FM 330B L 330B LN 345B 321B 312B L 325B LN 315-A L 315B 315C 330C L 312C L 320B LU 350-A L 320B LL 330C FM 317B L 322-A 325B 322-A L 325C 322B L 345B L 330-A L 317-A 320C FM 318C 318B 320-A 322 L 317-A N 385B 330-A 317B LN 317 N 315-A 330C LN 320B 320C 315B L 320B FM LL 375-A 320B S 320B N 320B L 345B II MH 365B II 322C FM 315B FM L 330B 330C 320 L 330C MH 365B L 320B U 365B

VIBRATORY COMPACTOR

CS-563 CP-563

MOBILE HYD POWER UNIT

330C

WHEEL TRACTOR

633E II 651E 611 615C II 631E 631G 623G 623F 657E 621F 621G 613C II 615C 627G 627F 637G 637E

RECLAIMER MIXER

RM-350 RM-300 RM-500

SOIL COMPACTOR

815B 815F

COLD PLANER

PM-201 PM-565 PM-565B

WHEEL DOZER

844 834G 834B 814F 854G

LANDFILL COMPACTOR

836 836G 826C 816F

WHEEL LOADER

988F II 994 988B 988G 988F 966F 966F II 992D 980C 992C 992G 990 II 970F

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

D300E D400E D250E D350E

WHEELED EXCAVATOR

W330B W345B II M325B

QUARRY TRUCK

775D 775B 771D 771C

TRUCK

797 793D 793B 793C 69D 773E 773D 785C 785D 797B 773B 785B 775E 789C 777C 789B 777D 777 769D 769C

LOGGER

322C

TRACTOR

776D 776C 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert