Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Axial Thickness (mm): 5
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.19
View More
Compatible Models
Compatible Models
Generator
SR4
Brush Cutter
BR624MR-244
Integrated Toolcarrier
IT12IT28IT18IT12BIT14FIT38HIT38GIT14GIT14BIT38FIT14G2IT24FIT28BIT62G IIIT18FIT18BIT38G II
Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1P-3704
Units of Measure
USMetric
Axial Thickness (mm): 5
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
330 L 345B II 349D L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 324D 324E 375-A L 315D L 325-A 320D2 336D2 L 323D 322N 322-A LN 312-A 322B 322C 385C FS 324E LN 321C 345B 345C 321B 345D 385C L 219D 325D L 330 LN 317 315 313 320GX 374D L OTHER 330C FM 320 GX 325B 349D 350 L 336E L 320 GC 325C 349E 325D 336E H 345B L 330-A L 329D LN 231D M325D MH 324E L 330 GC 320D RR 323D S 323D L 385B 385C 345D L 320N 320B 320C 320D 320E 235B 235C 235D 365C L 365C 365B 320C L 325D FM LL 320D LN 318B N 325 LN 320D FM RR 350-A 315 GC 336D LN 349 GC 320E L 325D FM 325B LN 349D2 323D2 L 330C L 336D2 318D L 320B LU 320D FM 320B LL 340 313 GX 313 GC 324D FM 349D2 L 352 350 355 320 326 325 323 329E L 330 336 333 329D 329E 330-A 323 GX 317 N 323 GC 325D MH 330-A LN 365B II 320D2 L 324D LN 330C MH 345C MH 312B 336D 312C 336E 312D 333 GC 322B LN 326D L 349E L 325C L 225B 225D 323D LN 330B LN 330D FM 312B L 320D2 GC 330-A L 320D LRR 365C L MH 315C 336D L 312D2 L 350-A L 229D 322-A 324D L 330GC 320E RR 312D2 312D L 322B L 324D FM LL 317-A 320E LRR 345C L 325-A L 323D SA 322 L 317-A N 315-A 320B FM LL 320B S 320B N 320B L 245D 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 320B U 336E LH 316 GC 325-A FM L 340D2 L 320D L 319D LN 330B L 326 GC 319D L 325 L 330D L 322-A L 322-A N 229 225 325-A LN 330D MH 328D LCR 329D L 235 319D 330D LN 320C FM 319C 318C 322 LN 318B 345D L VG 320-A 340D L 219 215 329F L 315B L 312 GC 385C L MH 321D LCR 375-A 316E L 245 322C FM
R1600G R1700 II R1600 R2900 R1700G R3000H R2900G OTHER
OFF HIGHWAY TRUCK
793D 777 793
GRAPPLE-ORANGE PEEL
GSH22B GSH15B
MATERIAL HANDLER
MH3040 MH3050
MOTOR GRADER
16M 16G 14M 16GC
WINCH
53 56 55 54 58 57H 56H 59N 59L 58L
BACKHOE
D3 931
TRACK-TYPE TRACTOR
D3C II D10 D8 GC D6R II D3B D3C D4B D4C D4E D5B D5H D5E D6C D6D D6R D6T D6M D6K D6E D6H D7E D4E SR D7R XR D6T LGP D6T XW D6T XL D8GC D7R D7G D7H D8T D8R D8K D8L D8N D6K XL D9T D9R D9N D9H D7E LGP D6R III D6H II D8 D7 D10T D11N D11R D11T D6H XL D6H XR D7R LGP D5H XL D7G2 D6K LGP D10T2 D8R II D4C II D7R II
HAMMER
H115GC H200 H115E S H160E S H110E H130E H180E S H130GC H120E H180DS H140E H195 H160E H185 H120E S H180E H140CS H140DS H110E S H120GC H130E S H115E H160CS H160DS H140GC H140E S
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.