10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings1P-3705: 44.70mm Rubber Rectangular Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings
1P-3705: 44.70mm Rubber Rectangular Seal
1P-3705: 44.70mm Rubber Rectangular Seal

Rectangular Seal

Brand: Cat

Product Images
1P-3705: 44.70mm Rubber Rectangular Seal
1P-3705: 44.70mm Rubber Rectangular Seal
1P-3705: 44.70mm Rubber Rectangular Seal
1P-3705: 44.70mm Rubber Rectangular Seal
1P-3705: 44.70mm Rubber Rectangular Seal

Rectangular Seal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Axial Thickness (mm): 5
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.4
Cross Section Width (mm): 5
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 45
Inside Diameter (in): 1.76
Cross Section Height (in): 0.13
Radial Thickness (mm): 3
Units of MeasureUSMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Axial Thickness (mm): 5
Cross Section Width (in): 0.19
View More
Compatible Models
Compatible Models
Brush Cutter
BR624MR-244
Integrated Toolcarrier
IT28IT18IT24FIT38FIT28FIT28BIT62G IIIT18FIT18B
Wheel Tractor-Scraper
627623621637632631623K LRC623K621K627K613G
Wheel Harvester
570B580B550570580
Crusher
P360
Track Skidder
D5HTSK IID4HTSK IIID4HTSK II
Wheel Skidder
508
Rotary Drill
MD6310
Track Feller Buncher
25901390TK752TK751TK741541551552
Forestry Products
548568
Harvester Head
SAT318SAT325T
Excavator
330 L345B II349D L320-A L215B325B L320-A S215C320-A N215D312B336D312C324D336E324E375-A L325-A333 GC320D2336D2 L326D L323D322N322-A LN349E L225B225D322B322C323D LN385C FS324E LN330B LN321C330D FM345B345C321B345D312B L320D2 GC385C L219D325D L330 LN320GX365C L MH315C336D L374D L312D2 L350-A L229DOTHER330C FM320 GX325B349D324D L350 L336E L320 GC325C349E325D336E H312D2322B L345B L330-A L329D LN317-A231DM325D MH324E L345C L330 GC325-A L323D SA323D S323D L322 L317-A N385B385C345D L320N315-A320B320C320D320E235B235C235D365C L320B FM LL320B N320B L245D330B330C330D245B390F L320 L365B LM325D L MH365C365B320C L336E LH320D LN340D2 L320D L325 LN320D FM RR350-A336D LN330B L326 GC349 GC320E L325D FM325B LN349D2323D2 L325 L330C L336D2320D FM320B LL330D L322-A L322-A N340229225325-A LN330D MH328D LCR329D L324D FM349D2 L352350355235330D LN320C FM326329E L322 LN345D L VG320-A330340D L219215336333329D329E330-A323 GX317 N315B L385C L MH375-A330-A LN245365B II322C FM320D2 L324D LN330C MH345C MH
Wheel Tractor
651B651E631D631E631G641B621623B623G623H623E623F621B657E657B621E621F633D657G621G621H621S639D627G627H627E627F637G637D637E
Work Tool
2023
Multi Processor
MP40MP365MP345VT60
Hydraulic Control
193B193173B183B
Track Loader
963973935C983935B943953973C973D963D963B953B953D977K977L931B931C955K955L931C II983B935C II
Soil Compactor
815825H825G825C825B815F II815B815F825G II
Demolition And Sorting
G345
Wheel Dozer
854G854K844H824B844834G834H834B834K814B824H824G824C814F II814F814824G II
Landfill Compactor
836826G II816F II836H836K816826C826B826G826H816B816F
Mulching Head
MD-250HM825
Compact Wheel Loader
904H904B
Wheel Loader
960F972G972H972M988GC950B950E950G962H950F962G986H950H950K986K962KG926988B988G988H988FG916988K966D966C966F966EG936966H966G966K966R930R930T936E924F936F924G962G II928F926E938F990 II918F966972966 GC988F II986950G II988995994990993992916920980G II926930936950980F II966F II950B/950E990H972G II938G II993K980B992D992B980C992C980F980H980G992G980K992K970F994H966G II950F II
Articulated Truck
740735 OEM735
Wheeled Excavator
M322D MHM330DM325C MHW345C MHM322DM322C
Quarry Truck
771D771C
Wheel Scraper
651E651B641B666B631G631D631C631E631B621E657G621G621F633D621B657E657B623G623F623E613C637E637G637B637D627G627F639D627B627E666637641657
Logger
227
Tractor
772B784B776768C768B
Bulldozer
824S826B834U834S824C814S8258248159SU8SU83410SU7SU6SU11SU7S LGP8S8U9C9U9S4S4P10C5A5P5S6A6S11U7A10S7S7U10U8A3S3P4A
Underground Art Truck
AE40AD45BAD55BAD60AD55AD45AD40
Power Module
TR43-C18L
Shovel Logger
345C
Felling Head
HF222HF221HF201HF181
Site Prep Tractor
586C2864C
Load Haul Dump
R1600GR1700GR3000HR1700 IIR2900GR1300R1600R2900R1300GR1300G II
Off Highway Truck
777G793D789793
Material Handler
MH3040MH3050
Oem Solutions
3412C
Winch
54H57H56H53565554595859N59L58L
Motor Grader
120M16M16H14M14H24H
Backhoe
D3931
Track-Type Tractor
D10D4H IIID6R IID3BD4BD4HD5MD5ND5HD6HD7D10ND10RD10TD11ND11RD11TD7R XRD7R LGPD5H XLD7G2D7RD7GD7HD8TD8RD8KD8LD8ND9TD9RD8R IID9LD9ND9HD4H XLD7R II
Pipelayer
572R II587T587R578PL83PL87PL72572G583K571G589
Mining Excavator
5110B51305230
Front Shovel
235C385C50805090B
Shear-Demolition/Scrap
VHS-70VHS-60VHS-60/4VHS-60/3S385CS385BVHS-70/3VHS-70/4S365BS365C
Petroleum Package
CX35-P800CX31-C18ICX35-C18ICX31-C15ICX31-C13I
Mobile Hyd Power Unit
330D L329D L385C365C L350MHPU349D L385C L336D L349ETH43-C18336D336E345D345C336E HVG330D330C345C L
Ejector Truck
D400E II740
Gen Set Engine
3406
Challenger
657565C65B65D75C85C70C
Ripper
953BD596395394337654988D1110
Shear-Straight
S465S490
Off-Highway Truck
D10R
Thumb
HYDRAULIC
Wheel Feller Buncher
543
Truck
793F XQ775G775F793F OEM789D777C777B777D775G OEM769B769D769C785789793797770G793B793C793F772G69D773G797F773F773G OEM785D797B773B795F AC793F AC769772770777775G LRC
Track-Type Loader
977K
View More
Brush Cutter
BR624MR-244
Warranty Information
Return Policy
Parts diagram for 1P-3705
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
1P-37051P-3705
1P-37041P-3704
3J-19073J-1907
View All Parts
Frequently bought together
1P-3705
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1P-3704
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0524
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0522
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1P-3705
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1P-3705

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1P-3705

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Axial Thickness (mm): 5
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.4
Cross Section Width (mm): 5
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 45
Inside Diameter (in): 1.76
Cross Section Height (in): 0.13
Radial Thickness (mm): 3
View More
Compatible Models for part number 1P-3705

BRUSH CUTTER

BR624 MR-244

INTEGRATED TOOLCARRIER

IT28 IT18 IT24F IT38F IT28F IT28B IT62G II IT18F IT18B

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 623K 621K 627K 613G

WHEEL HARVESTER

570B 580B 550 570 580

CRUSHER

P360

TRACK SKIDDER

D5HTSK II D4HTSK III D4HTSK II

WHEEL SKIDDER

508

ROTARY DRILL

MD6310

TRACK FELLER BUNCHER

2590 1390 TK752 TK751 TK741 541 551 552

FORESTRY PRODUCTS

548 568

HARVESTER HEAD

SAT318 SAT325T

EXCAVATOR

330 L 345B II 349D L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 312B 336D 312C 324D 336E 324E 375-A L 325-A 333 GC 320D2 336D2 L 326D L 323D 322N 322-A LN 349E L 225B 225D 322B 322C 323D LN 385C FS 324E LN 330B LN 321C 330D FM 345B 345C 321B 345D 312B L 320D2 GC 385C L 219D 325D L 330 LN 320GX 365C L MH 315C 336D L 374D L 312D2 L 350-A L 229D OTHER 330C FM 320 GX 325B 349D 324D L 350 L 336E L 320 GC 325C 349E 325D 336E H 312D2 322B L 345B L 330-A L 329D LN 317-A 231D M325D MH 324E L 345C L 330 GC 325-A L 323D SA 323D S 323D L 322 L 317-A N 385B 385C 345D L 320N 315-A 320B 320C 320D 320E 235B 235C 235D 365C L 320B FM LL 320B N 320B L 245D 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 365C 365B 320C L 336E LH 320D LN 340D2 L 320D L 325 LN 320D FM RR 350-A 336D LN 330B L 326 GC 349 GC 320E L 325D FM 325B LN 349D2 323D2 L 325 L 330C L 336D2 320D FM 320B LL 330D L 322-A L 322-A N 340 229 225 325-A LN 330D MH 328D LCR 329D L 324D FM 349D2 L 352 350 355 235 330D LN 320C FM 326 329E L 322 LN 345D L VG 320-A 330 340D L 219 215 336 333 329D 329E 330-A 323 GX 317 N 315B L 385C L MH 375-A 330-A LN 245 365B II 322C FM 320D2 L 324D LN 330C MH 345C MH

WHEEL TRACTOR

651B 651E 631D 631E 631G 641B 621 623B 623G 623H 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 621H 621S 639D 627G 627H 627E 627F 637G 637D 637E

WORK TOOL

2023

MULTI PROCESSOR

MP40 MP365 MP345 VT60

HYDRAULIC CONTROL

193B 193 173B 183B

TRACK LOADER

963 973 935C 983 935B 943 953 973C 973D 963D 963B 953B 953D 977K 977L 931B 931C 955K 955L 931C II 983B 935C II

SOIL COMPACTOR

815 825H 825G 825C 825B 815F II 815B 815F 825G II

DEMOLITION AND SORTING

G345

WHEEL DOZER

854G 854K 844H 824B 844 834G 834H 834B 834K 814B 824H 824G 824C 814F II 814F 814 824G II

LANDFILL COMPACTOR

836 826G II 816F II 836H 836K 816 826C 826B 826G 826H 816B 816F

MULCHING HEAD

MD-250 HM825

COMPACT WHEEL LOADER

904H 904B

WHEEL LOADER

960F 972G 972H 972M 988GC 950B 950E 950G 962H 950F 962G 986H 950H 950K 986K 962K G926 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966H 966G 966K 966R 930R 930T 936E 924F 936F 924G 962G II 928F 926E 938F 990 II 918F 966 972 966 GC 988F II 986 950G II 988 995 994 990 993 992 916 920 980G II 926 930 936 950 980F II 966F II 950B/950E 990H 972G II 938G II 993K 980B 992D 992B 980C 992C 980F 980H 980G 992G 980K 992K 970F 994H 966G II 950F II

ARTICULATED TRUCK

740 735 OEM 735

WHEELED EXCAVATOR

M322D MH M330D M325C MH W345C MH M322D M322C

QUARRY TRUCK

771D 771C

WHEEL SCRAPER

651E 651B 641B 666B 631G 631D 631C 631E 631B 621E 657G 621G 621F 633D 621B 657E 657B 623G 623F 623E 613C 637E 637G 637B 637D 627G 627F 639D 627B 627E 666 637 641 657

LOGGER

227

TRACTOR

772B 784B 776 768C 768B

BULLDOZER

824S 826B 834U 834S 824C 814S 825 824 815 9SU 8SU 834 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 3S 3P 4A

UNDERGROUND ART TRUCK

AE40 AD45B AD55B AD60 AD55 AD45 AD40

POWER MODULE

TR43-C18L

SHOVEL LOGGER

345C

FELLING HEAD

HF222 HF221 HF201 HF181

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1700G R3000H R1700 II R2900G R1300 R1600 R2900 R1300G R1300G II

OFF HIGHWAY TRUCK

777G 793D 789 793

MATERIAL HANDLER

MH3040 MH3050

OEM SOLUTIONS

3412C

WINCH

54H 57H 56H 53 56 55 54 59 58 59N 59L 58L

MOTOR GRADER

120M 16M 16H 14M 14H 24H

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D10 D4H III D6R II D3B D4B D4H D5M D5N D5H D6H D7 D10N D10R D10T D11N D11R D11T D7R XR D7R LGP D5H XL D7G2 D7R D7G D7H D8T D8R D8K D8L D8N D9T D9R D8R II D9L D9N D9H D4H XL D7R II

PIPELAYER

572R II 587T 587R 578 PL83 PL87 PL72 572G 583K 571G 589

MINING EXCAVATOR

5110B 5130 5230

FRONT SHOVEL

235C 385C 5080 5090B

SHEAR-DEMOLITION/SCRAP

VHS-70 VHS-60 VHS-60/4 VHS-60/3 S385C S385B VHS-70/3 VHS-70/4 S365B S365C

PETROLEUM PACKAGE

CX35-P800 CX31-C18I CX35-C18I CX31-C15I CX31-C13I

MOBILE HYD POWER UNIT

330D L 329D L 385C 365C L 350MHPU 349D L 385C L 336D L 349E TH43-C18 336D 336E 345D 345C 336E HVG 330D 330C 345C L

EJECTOR TRUCK

D400E II 740

GEN SET ENGINE

3406

CHALLENGER

65 75 65C 65B 65D 75C 85C 70C

RIPPER

953B D5 963 953 943 3 7 6 5 4 9 8 8D 11 10

SHEAR-STRAIGHT

S465 S490

OFF-HIGHWAY TRUCK

D10R

THUMB

HYDRAULIC

WHEEL FELLER BUNCHER

543

TRUCK

793F XQ 775G 775F 793F OEM 789D 777C 777B 777D 775G OEM 769B 769D 769C 785 789 793 797 770G 793B 793C 793F 772G 69D 773G 797F 773F 773G OEM 785D 797B 773B 795F AC 793F AC 769 772 770 777 775G LRC

TRACK-TYPE LOADER

977K

View More
Related parts
270-1535
270-1535: D-Ring Seal Kit (90A Nitrile)
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert