Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (mm): 16
Washer Type: Flat
Outside Diameter (mm): 63.5
Inner Diameter (in): 0.63
Inside Diameter (mm): 33.33
Outer Diameter (mm): 20
Thickness (mm): 44.45
Outer Diameter (in): 0.787
Thickness (in): 0.059
Fits Bolt Sizes (in): 9/16
Material: Bronze,Carbon Steel,Alloy Copper
Material Description: Bronze offers additional corrosion and electrical conductivity.
Units of MeasureUSMetric
Inner Diameter (mm): 16
Washer Type: Flat
Outside Diameter (mm): 63.5
View More
Compatible Models
Compatible Models
Road Reclaimer
RM500RM400RM500B
Generator Set
C2.2C1.5
Rotary Mixer
RM500B
Wheeled Excavator
M325C MHMH3040
Reclaimer Mixer
RM400RM500B
Soil Compactor
CP5CS5
Excavator
MH3040M325D MHM325D L MH
Material Handler
M325D MHMH3037MH3032MH3040M325D L MH
Vibratory Compactor
CS-34CP-34
Shovel
6040
Hydraulic Shovel
6020606060406020B6030
View More
Road Reclaimer
RM500RM400RM500B
Warranty Information
Return Policy
Parts diagram for 243-1942
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 243-1942
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 243-1942
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 243-1942
Units of Measure
USMetric
Inner Diameter (mm): 16
Washer Type: Flat
Outside Diameter (mm): 63.5
Inner Diameter (in): 0.63
Inside Diameter (mm): 33.33
Outer Diameter (mm): 20
Thickness (mm): 44.45
Outer Diameter (in): 0.787
Thickness (in): 0.059
Fits Bolt Sizes (in): 9/16
Material: Bronze,Carbon Steel,Alloy Copper
Material Description: Bronze offers additional corrosion and electrical conductivity.
View More
Compatible Models for part number 243-1942
ROAD RECLAIMER
RM500 RM400 RM500B
GENERATOR SET
C2.2 C1.5
ROTARY MIXER
RM500B
WHEELED EXCAVATOR
M325C MH MH3040
RECLAIMER MIXER
RM400 RM500B
SOIL COMPACTOR
CP5 CS5
EXCAVATOR
MH3040 M325D MH M325D L MH
MATERIAL HANDLER
M325D MH MH3037 MH3032 MH3040 M325D L MH
VIBRATORY COMPACTOR
CS-34 CP-34
SHOVEL
6040
HYDRAULIC SHOVEL
6020 6060 6040 6020B 6030
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.