10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches251-3539: Two Pole Light Rocker Switch
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
251-3539: Two Pole Light Rocker Switch
251-3539: Two Pole Light Rocker Switch

Cat® Two Pole Light Rocker Switch for Control Panel

Brand: Cat

Product Images
251-3539: Two Pole Light Rocker Switch
251-3539: Two Pole Light Rocker Switch

Cat® Two Pole Light Rocker Switch for Control Panel

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed three position rocker switch
• Symbol: High Beam; Upper Beam [ISO 0082]
• Blue LED illumination
• Ten terminal blade connection
• Gold plated switch contacts for low voltage/current applications
• Panel Cutout: 21.1 X 36.8 mm (0.83 X 1.45 in)
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium and cadmium compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed three position rocker switch
• Symbol: High Beam; Upper Beam [ISO 0082]
• Blue LED illumination
• Ten terminal blade connection
• Gold plated switch contacts for low voltage/current applications
• Panel Cutout: 21.1 X 36.8 mm (0.83 X 1.45 in)
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium and cadmium compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 46.6
Height (mm): 36
Width (mm): 24.2
Temperature (°C): -40° to 85°
Length (in): 1.83
Height (in): 1.4
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
Units of MeasureUSMetric
Length (mm): 46.6
Height (mm): 36
Width (mm): 24.2
View More
Compatible Models
Compatible Models
Wheel Tractor
627G637G621K OEM631K623G657G621G621H631G
Off-Highway Truck
D10R
Wheel Tractor-Scraper
621632631613G
Quarry Truck
770G772G
Truck
772G770G795F XQ793F AC793F CMD775G772775F773G797F770773F793F795F AC772G OEM773G LRC775G OEM775G LRC773G OEM770G OEM793F OEM777G777F793F XQ
Off Highway Truck
772777G770793F
View More
Wheel Tractor
627G637G621K OEM631K623G657G621G621H631G
Warranty Information
Return Policy
Parts diagram for 251-3539
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
251-3539251-3539
236-4616236-4616
243-0774243-0774
View All Parts
Frequently bought together
251-3539
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
236-4616
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
243-0774
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
284-3622
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 251-3539
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 251-3539

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed three position rocker switch
• Symbol: High Beam; Upper Beam [ISO 0082]
• Blue LED illumination
• Ten terminal blade connection
• Gold plated switch contacts for low voltage/current applications
• Panel Cutout: 21.1 X 36.8 mm (0.83 X 1.45 in)
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Cadmium and cadmium compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 251-3539

Units of Measure

USMetric
Length (mm): 46.6
Height (mm): 36
Width (mm): 24.2
Temperature (°C): -40° to 85°
Length (in): 1.83
Height (in): 1.4
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 251-3539

WHEEL TRACTOR

627G 637G 621K OEM 631K 623G 657G 621G 621H 631G

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

621 632 631 613G

QUARRY TRUCK

770G 772G

TRUCK

772G 770G 795F XQ 793F AC 793F CMD 775G 772 775F 773G 797F 770 773F 793F 795F AC 772G OEM 773G LRC 775G OEM 775G LRC 773G OEM 770G OEM 793F OEM 777G 777F 793F XQ

OFF HIGHWAY TRUCK

772 777G 770 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert