10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers286-2110: K Series Tip Retainer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers
286-2110: K Series Tip Retainer
286-2110: K Series Tip Retainer

Cat® K110 Tip Retainer

Brand: Cat

Product Images
286-2110: K Series Tip Retainer
286-2110: K Series Tip Retainer
286-2110: K Series Tip Retainer
286-2110: K Series Tip Retainer
286-2110: K Series Tip Retainer

Cat® K110 Tip Retainer

Brand: Cat

Warranty Information
Return Policy
Description
Description

Description:
The K110 hammerless retainer is part of the Vertical Retention System (VRS) that facilitates quick and easy tip changes. This K Series™ retainer provides a new locking interface with every tip change to improve retention reliability.

Applications:
• K110 hammerless Tip and Adapter Systems

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
The K110 hammerless retainer is part of the Vertical Retention System (VRS) that facilitates quick and easy tip changes. This K Series™ retainer provides a new locking interface with every tip change to improve retention reliability.

Applications:
• K110 hammerless Tip and Adapter Systems

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 30.8
Height (mm): 38.10
Length (in): 2.831
Material: Carbon Steel
Thickness (in): 1.299
Size: K Series
Thickness (mm): 33
Height (in): 1.50
Length (mm): 71.9
Width (in): 1.213
Units of MeasureUSMetric
Width (mm): 30.8
Height (mm): 38.10
Length (in): 2.831
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Excavator
336E LN352F340F336E LH345D L349F L349349F LXE349D L336 GC329D LN329F L329D L325D L324D336F349D2 L326D2349D2352352F-VG336D2 L336F LN330D LN329E LN340D2 L324E L326F L336F L336D L336D2330F345C L349E L330D2330 GC329E L329D2 L330D326F345D L VG324D LN336D LN330336D2 GC340D L330D2 L336D2 L XE336349E L VG324E LN330F L352F XE VG326D2 L330F LN324D L330D L336E L326F LN325D345C345D
Wheel Loader
982XE980G II988K XE988H988K980H980K980M982986H986K982M
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 286-2110
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert