The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.
Double Spike tips are used in the corner positions with Spike Tips for hard-to-penetrate, fracturable materials. Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.
Attributes: • Very good penetration • Stays sharp • Length matches spike
Applications: • Hard-to-penetrate, fracturable materials • Use in corner positions with Spike Centers • Designed for hydraulic excavators Consult your owner's manual or contact your local Cat Dealer for more information.
Comaptible Models Wheel-Type Loader 982M
Excavator 330D L 336D L 345C 345D L 349E L 349E L VG
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.
Double Spike tips are used in the corner positions with Spike Tips for hard-to-penetrate, fracturable materials. Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.
Attributes: • Very good penetration • Stays sharp • Length matches spike
Applications: • Hard-to-penetrate, fracturable materials • Use in corner positions with Spike Centers • Designed for hydraulic excavators Consult your owner's manual or contact your local Cat Dealer for more information.
Comaptible Models Wheel-Type Loader 982M
Excavator 330D L 336D L 345C 345D L 349E L 349E L VG
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 14.213
Size: K110
Rear Width (mm): 149
Front Width (in): 7.323
Front Width (mm): 186
Shape: Double Spike
Rear Width (in): 5.866
Series: K Series
Rear Height (mm): 135
Overall Length (mm): 361
Rear Height (in): 5.315
Units of MeasureUSMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 14.213
View More
Compatible Models
Compatible Models
Excavator
330D L336D L349E L345D L345C349E L VG
Wheel Loader
980K982M
View More
Excavator
330D L336D L349E L345D L345C349E L VG
Warranty Information
Return Policy
Parts diagram for 470-7973
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 470-7973
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 470-7973
The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.
Double Spike tips are used in the corner positions with Spike Tips for hard-to-penetrate, fracturable materials. Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.
Attributes: • Very good penetration • Stays sharp • Length matches spike
Applications: • Hard-to-penetrate, fracturable materials • Use in corner positions with Spike Centers • Designed for hydraulic excavators Consult your owner's manual or contact your local Cat Dealer for more information.
Comaptible Models Wheel-Type Loader 982M
Excavator 330D L 336D L 345C 345D L 349E L 349E L VG
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 470-7973
Units of Measure
USMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 14.213
Size: K110
Rear Width (mm): 149
Front Width (in): 7.323
Front Width (mm): 186
Shape: Double Spike
Rear Width (in): 5.866
Series: K Series
Rear Height (mm): 135
Overall Length (mm): 361
Rear Height (in): 5.315
View More
Compatible Models for part number 470-7973
EXCAVATOR
330D L 336D L 349E L 345D L 345C 349E L VG
WHEEL LOADER
980K 982M
View More
Related parts
470-7974: Bucket Tip
Contact Dealer
470-7972: Bucket Tip
Contact Dealer
309-1119: K Series Tip Retainer
Contact Dealer
286-2110: K Series Tip Retainer
Contact Dealer
472-7763: Bucket Tip
Contact Dealer
470-7986: Bucket Tip
Contact Dealer
472-7764: Bucket Tip
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.