Description: The Intake Valve Guide for Engine Cylinder Head is a vital component designed to provide precise guidance for the intake valves within the cylinder head. It ensures proper alignment and movement of the intake valves, allowing for efficient intake of air and fuel into the combustion chamber. This guide is designed with meticulous attention to detail, ensuring a perfect fit and alignment within the engine cylinder head, thereby reducing noise, vibration, and potential valve-related issues. It's durable construction and high-temperature resistance ensure reliability even in demanding operating conditions.
Attributes: • Resistant to corrosion, protecting it from the corrosive elements present in the engine environment. • Constructed from high-quality and durable materials. • Capable of withstanding high temperatures and mechanical stresses. • Maintains proper alignment and movement of the intake valves. • Meets OEM (Original Equipment Manufacturer) standards, ensuring high-quality.
Applications: The intake valve guide accurately guides the intake valves within the engine cylinder head, ensuring proper alignment and movement. It is extensively used in Cat 594 and 594H Pipelayer, 9C and 9U Bulldozer, D333C, 3306, D353C, D353D, D353E, D353E, D379A, D379B, D379B, D398, D398A, D398B, D398B, D399, G3306, G333C, 3306, G353D, G379A, G398A and G399 Engine (Piston), D379B, D398B and D399 Generator Set, D9D, D9E, D9G and D9H Track Type Tractor, SR4 Generator (Power).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Intake Valve Guide for Engine Cylinder Head is a vital component designed to provide precise guidance for the intake valves within the cylinder head. It ensures proper alignment and movement of the intake valves, allowing for efficient intake of air and fuel into the combustion chamber. This guide is designed with meticulous attention to detail, ensuring a perfect fit and alignment within the engine cylinder head, thereby reducing noise, vibration, and potential valve-related issues. It's durable construction and high-temperature resistance ensure reliability even in demanding operating conditions.
Attributes: • Resistant to corrosion, protecting it from the corrosive elements present in the engine environment. • Constructed from high-quality and durable materials. • Capable of withstanding high temperatures and mechanical stresses. • Maintains proper alignment and movement of the intake valves. • Meets OEM (Original Equipment Manufacturer) standards, ensuring high-quality.
Applications: The intake valve guide accurately guides the intake valves within the engine cylinder head, ensuring proper alignment and movement. It is extensively used in Cat 594 and 594H Pipelayer, 9C and 9U Bulldozer, D333C, 3306, D353C, D353D, D353E, D353E, D379A, D379B, D379B, D398, D398A, D398B, D398B, D399, G3306, G333C, 3306, G353D, G379A, G398A and G399 Engine (Piston), D379B, D398B and D399 Generator Set, D9D, D9E, D9G and D9H Track Type Tractor, SR4 Generator (Power).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 5.06
Length (mm): 128.5
Material: Grey Cast Iron,Gray (Flake) Iron
Outside Diameter (in): 0.88
Outside Diameter (mm): 22.27
Units of MeasureUSMetric
Length (in): 5.06
Length (mm): 128.5
Material: Grey Cast Iron,Gray (Flake) Iron
View More
রক্ষণাবেক্ষণের সময়?
আমরা এটা সহজ করি
250, 500, ও 1,000-ঘন্টা ব্যবধান সহ সরঞ্জামের প্রকার দ্বারা উপলভ্য সম্পূর্ণ রক্ষণাবেক্ষণ কিট।
Description: The Intake Valve Guide for Engine Cylinder Head is a vital component designed to provide precise guidance for the intake valves within the cylinder head. It ensures proper alignment and movement of the intake valves, allowing for efficient intake of air and fuel into the combustion chamber. This guide is designed with meticulous attention to detail, ensuring a perfect fit and alignment within the engine cylinder head, thereby reducing noise, vibration, and potential valve-related issues. It's durable construction and high-temperature resistance ensure reliability even in demanding operating conditions.
Attributes: • Resistant to corrosion, protecting it from the corrosive elements present in the engine environment. • Constructed from high-quality and durable materials. • Capable of withstanding high temperatures and mechanical stresses. • Maintains proper alignment and movement of the intake valves. • Meets OEM (Original Equipment Manufacturer) standards, ensuring high-quality.
Applications: The intake valve guide accurately guides the intake valves within the engine cylinder head, ensuring proper alignment and movement. It is extensively used in Cat 594 and 594H Pipelayer, 9C and 9U Bulldozer, D333C, 3306, D353C, D353D, D353E, D353E, D379A, D379B, D379B, D398, D398A, D398B, D398B, D399, G3306, G333C, 3306, G353D, G379A, G398A and G399 Engine (Piston), D379B, D398B and D399 Generator Set, D9D, D9E, D9G and D9H Track Type Tractor, SR4 Generator (Power).
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2N-9298
Units of Measure
USMetric
Length (in): 5.06
Length (mm): 128.5
Material: Grey Cast Iron,Gray (Flake) Iron
Outside Diameter (in): 0.88
Outside Diameter (mm): 22.27
View More
রক্ষণাবেক্ষণের সময়?
আমরা এটা সহজ করি
250, 500, ও 1,000-ঘন্টা ব্যবধান সহ সরঞ্জামের প্রকার দ্বারা উপলভ্য সম্পূর্ণ রক্ষণাবেক্ষণ কিট।
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.