Description: The Exhaust Valve Guide for Engine Cylinder Head is a crucial component that provides precise guidance and control for the exhaust valves within the cylinder head. It ensures proper alignment and movement of the exhaust valves during the engine's operation, allowing for the efficient expulsion of exhaust gases from the combustion chamber. It offers a precise fit and compatibility with specific engine models, making installation straightforward and hassle-free.
Attributes: • Exhibits excellent resistance to heat, wear, corrosion, and other harsh conditions. • Constructed from high-quality and durable materials • Capable of withstanding high temperatures and mechanical stresses. • Maintains proper alignment and movement of the intake valves. • Meets OEM (Original Equipment Manufacturer) standards, ensuring high quality.
Applications: The exhaust valve guide accurately guides the intake valves within the engine cylinder head, ensuring proper alignment and movement. It is extensively used in Cat 594 and 594H Pipelayer, 9C and 9U Bulldozer, D333C, 3306, D353C, D353D, D353E, D353E, D379A, D379B, D379B, D398, D398A, D398B, D398B, D399, G3306, G333C, 3306, G353D, G379A, G398A and G399 Engine (Piston), D379B, D398B and D399 Generator Set, D9D, D9E, D9G and D9H Track Type Tractor, SR4 Generator (Power).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Exhaust Valve Guide for Engine Cylinder Head is a crucial component that provides precise guidance and control for the exhaust valves within the cylinder head. It ensures proper alignment and movement of the exhaust valves during the engine's operation, allowing for the efficient expulsion of exhaust gases from the combustion chamber. It offers a precise fit and compatibility with specific engine models, making installation straightforward and hassle-free.
Attributes: • Exhibits excellent resistance to heat, wear, corrosion, and other harsh conditions. • Constructed from high-quality and durable materials • Capable of withstanding high temperatures and mechanical stresses. • Maintains proper alignment and movement of the intake valves. • Meets OEM (Original Equipment Manufacturer) standards, ensuring high quality.
Applications: The exhaust valve guide accurately guides the intake valves within the engine cylinder head, ensuring proper alignment and movement. It is extensively used in Cat 594 and 594H Pipelayer, 9C and 9U Bulldozer, D333C, 3306, D353C, D353D, D353E, D353E, D379A, D379B, D379B, D398, D398A, D398B, D398B, D399, G3306, G333C, 3306, G353D, G379A, G398A and G399 Engine (Piston), D379B, D398B and D399 Generator Set, D9D, D9E, D9G and D9H Track Type Tractor, SR4 Generator (Power).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 5.44
Length (mm): 138.2
Material: Grey Cast Iron,Gray (Flake) Iron
Outside Diameter (in): 0.88
Outside Diameter (mm): 22.27
Units of MeasureUSMetric
Length (in): 5.44
Length (mm): 138.2
Material: Grey Cast Iron,Gray (Flake) Iron
View More
Huolto edessä?
Me teemme sen helpoksi
Täydelliset huoltosarjat saatavilla työlaitteen tyypin mukaan myös 250, 500 ja 1 000 tunnin välein.
Description: The Exhaust Valve Guide for Engine Cylinder Head is a crucial component that provides precise guidance and control for the exhaust valves within the cylinder head. It ensures proper alignment and movement of the exhaust valves during the engine's operation, allowing for the efficient expulsion of exhaust gases from the combustion chamber. It offers a precise fit and compatibility with specific engine models, making installation straightforward and hassle-free.
Attributes: • Exhibits excellent resistance to heat, wear, corrosion, and other harsh conditions. • Constructed from high-quality and durable materials • Capable of withstanding high temperatures and mechanical stresses. • Maintains proper alignment and movement of the intake valves. • Meets OEM (Original Equipment Manufacturer) standards, ensuring high quality.
Applications: The exhaust valve guide accurately guides the intake valves within the engine cylinder head, ensuring proper alignment and movement. It is extensively used in Cat 594 and 594H Pipelayer, 9C and 9U Bulldozer, D333C, 3306, D353C, D353D, D353E, D353E, D379A, D379B, D379B, D398, D398A, D398B, D398B, D399, G3306, G333C, 3306, G353D, G379A, G398A and G399 Engine (Piston), D379B, D398B and D399 Generator Set, D9D, D9E, D9G and D9H Track Type Tractor, SR4 Generator (Power).
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2N-9299
Units of Measure
USMetric
Length (in): 5.44
Length (mm): 138.2
Material: Grey Cast Iron,Gray (Flake) Iron
Outside Diameter (in): 0.88
Outside Diameter (mm): 22.27
View More
Huolto edessä?
Me teemme sen helpoksi
Täydelliset huoltosarjat saatavilla työlaitteen tyypin mukaan myös 250, 500 ja 1 000 tunnin välein.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.