10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals341-9994: Cab Sound Suppression Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
341-9994: Cab Sound Suppression Seal
341-9994: Cab Sound Suppression Seal

A Cab Sound Suppression Seal reduces noise and vibrations in vehicle cabins, enhancing comfort and safety. Used in heavy machinery and equipment.

Brand: Cat

Product Images
341-9994: Cab Sound Suppression Seal
341-9994: Cab Sound Suppression Seal
341-9994: Cab Sound Suppression Seal
341-9994: Cab Sound Suppression Seal
341-9994: Cab Sound Suppression Seal

A Cab Sound Suppression Seal reduces noise and vibrations in vehicle cabins, enhancing comfort and safety. Used in heavy machinery and equipment.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bulk Unit of Measure: M
Material Description: EPDM Expanded (closed cell) Rubber is used for pads and static seals requiring superior weather resistance and mild oil resistance.
Overall Height (in): 20.08
Material: EPDM - Expanded Rubber
Overall Width (mm): 150
Design Type: Flap Seal
Overall Height (mm): 510
Units of MeasureUSMetric
Bulk Unit of Measure: M
Material Description: EPDM Expanded (closed cell) Rubber is used for pads and static seals requiring superior weather resistance and mild oil resistance.
Overall Height (in): 20.08
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8D7
Generator Set
3516C3516E
Wheel Tractor
657G
Energy Storage
ETS1500PGS1260PGS840PGS1260 HD
Truck
785G785
Excavator
312 GX312 GC
Off Highway Truck
793789785
Rotary Cutter
RC20
Wheel Loader
938K938M924K926M930K930M
View More
Track-Type Tractor
D8D7
Warranty Information
Return Policy
Parts diagram for 341-9994
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
341-9994341-9994
220-0738220-0738
341-9985341-9985
View All Parts
Frequently bought together
341-9994
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
220-0738
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
341-9985
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5P-8309
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
341-9989
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
341-9999
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 341-9994
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 341-9994

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 341-9994

Units of Measure

USMetric
Bulk Unit of Measure: M
Material Description: EPDM Expanded (closed cell) Rubber is used for pads and static seals requiring superior weather resistance and mild oil resistance.
Overall Height (in): 20.08
Material: EPDM - Expanded Rubber
Overall Width (mm): 150
Design Type: Flap Seal
Overall Height (mm): 510
View More
Compatible Models for part number 341-9994

TRACK-TYPE TRACTOR

D8 D7

GENERATOR SET

3516C 3516E

WHEEL TRACTOR

657G

ENERGY STORAGE

ETS1500 PGS1260 PGS840 PGS1260 HD

TRUCK

785G 785

EXCAVATOR

312 GX 312 GC

OFF HIGHWAY TRUCK

793 789 785

ROTARY CUTTER

RC20

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert