10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home416-8974: Basic Inlet And Exhaust Air Cleaner
Home416-8974: Basic Inlet And Exhaust Air Cleaner
416-8974: Basic Inlet And Exhaust Air Cleaner

Cat® Air Filter (Air Cleaner)

Brand: Cat

Product Images
416-8974: Basic Inlet And Exhaust Air Cleaner
416-8974: Basic Inlet And Exhaust Air Cleaner
416-8974: Basic Inlet And Exhaust Air Cleaner
416-8974: Basic Inlet And Exhaust Air Cleaner
416-8974: Basic Inlet And Exhaust Air Cleaner

Cat® Air Filter (Air Cleaner)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
It pays to choose genuine Cat filters to protect the iron that generates your income. Cat Air Cleaners are available for all Cat equipment models and are recommended for normal duty filtration. Utilizing standard efficiency media, our filter elements prevent dirt, soot, sand and other contaminants from entering the engine intake.

Attributes:
Vacuator valve and bracket to be fitted on air cleaner.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
It pays to choose genuine Cat filters to protect the iron that generates your income. Cat Air Cleaners are available for all Cat equipment models and are recommended for normal duty filtration. Utilizing standard efficiency media, our filter elements prevent dirt, soot, sand and other contaminants from entering the engine intake.

Attributes:
Vacuator valve and bracket to be fitted on air cleaner.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Air Filter
Overall Width (mm): Not specified
Overall Width (in): Not specified
Overall Length (mm): 448
Overall Length (in): 17.64
Overall Height (mm): Not specified
Overall Height (in): Not specified
Air Cleaner Part No: 110-2556
Product Group: PERKINS (NON CAT) ENGINES
Material: Corrosion Preventative Fluid,Polyethylene Plastic
Units of MeasureUSMetric
Type: Air Filter
Overall Width (mm): Not specified
Overall Width (in): Not specified
View More
Compatible Models
Compatible Models
Engine - Machine
C3.4B
Gen Set Engine
C3.4B
Generator Set
XQ60C3.4
Package
3.4B IOPU
Industrial Engine
C3.4B
View More
Engine - Machine
C3.4B
Warranty Information
Return Policy
Parts diagram for 416-8974
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
416-8974416-8974
430-9454430-9454
424-0036424-0036
View All Parts
Frequently bought together
416-8974
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
430-9454
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
424-0036
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
384-9178
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
161-8260
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
255-1297
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 416-8974
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 416-8974

Description:
It pays to choose genuine Cat filters to protect the iron that generates your income. Cat Air Cleaners are available for all Cat equipment models and are recommended for normal duty filtration. Utilizing standard efficiency media, our filter elements prevent dirt, soot, sand and other contaminants from entering the engine intake.

Attributes:
Vacuator valve and bracket to be fitted on air cleaner.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 416-8974

Units of Measure

USMetric
Type: Air Filter
Overall Width (mm): Not specified
Overall Width (in): Not specified
Overall Length (mm): 448
Overall Length (in): 17.64
Overall Height (mm): Not specified
Overall Height (in): Not specified
Air Cleaner Part No: 110-2556
Product Group: PERKINS (NON CAT) ENGINES
Material: Corrosion Preventative Fluid,Polyethylene Plastic
View More
Compatible Models for part number 416-8974

ENGINE - MACHINE

C3.4B

GEN SET ENGINE

C3.4B

GENERATOR SET

XQ60 C3.4

PACKAGE

3.4B IOPU

INDUSTRIAL ENGINE

C3.4B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert