Description: Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Thread: M14X1.5
Material Description: Steel
Length (mm): 55
Length (in): 2.17
Hex Size (mm): 19
Hex Size (in): 0.75
Connector Type: Not Specified
Material: Alloy Steel,Carbon Steel
Units of MeasureUSMetric
Type: Straight
Thread: M14X1.5
Material Description: Steel
View More
Compatible Models
Compatible Models
Shovel
6040
Hydraulic Shovel
60306040
View More
Shovel
6040
Warranty Information
Return Policy
Parts diagram for 435-7058
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 435-7058
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 435-7058
Description: Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 435-7058
Units of Measure
USMetric
Type: Straight
Thread: M14X1.5
Material Description: Steel
Length (mm): 55
Length (in): 2.17
Hex Size (mm): 19
Hex Size (in): 0.75
Connector Type: Not Specified
Material: Alloy Steel,Carbon Steel
View More
Compatible Models for part number 435-7058
SHOVEL
6040
HYDRAULIC SHOVEL
6030 6040
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.