10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineIgnition/Electrical SystemIgnitions487-3004: Control Group-Electronics
Home
EngineIgnition/Electrical SystemIgnitions
487-3004: Control Group-Electronics
487-3004: Control Group-Electronics

Electronics Control Group (A1:S1 Key Fob)

Brand: Cat

Product Images
487-3004: Control Group-Electronics
487-3004: Control Group-Electronics
487-3004: Control Group-Electronics
487-3004: Control Group-Electronics
487-3004: Control Group-Electronics

Electronics Control Group (A1:S1 Key Fob)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Key with electronic fob for use with the Machine Security System (MSS)

Attributes:
• A1:S1 key fob with battery

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Key with electronic fob for use with the Machine Security System (MSS)

Attributes:
• A1:S1 key fob with battery

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 69
Width (mm): 34
Height (mm): 14
Length (in): 2.73
Width (in): 1.33
Height (in): 0.54
Units of MeasureUSMetric
Length (mm): 69
Width (mm): 34
Height (mm): 14
View More

Пришло время обслуживания?

С нами это просто.

Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.

Compatible Models
Compatible Models
Track-Type Tractor
D2D1D4D3
Compact Track Loader
285XE255265275XE275285
Mini Hyd Excavator
301.8304305301.9308307.5309306301.6301.5304CR302CR304SR303 SR306.5308.5303.5CR302.7CR303CR305.5 CR301.7CR305 CR310
Skid Steer Loader
250260270270XE
Forestry Products
FM528FM528 LL
Truck
785
Backhoe Loader
434430432420XE444415416428420
Excavator
340336 GC352317315320326330 GC325323315 GC330317 GC336330GC320 GC
Off Highway Truck
789785793
Compact Wheel Loader
906930938926
Wheel Loader
962926924930938908907906950992
Telehandler
TH1055TH1255TH0642TH0842
View More
Track-Type Tractor
D2D1D4D3
Warranty Information
Return Policy
Parts diagram for 487-3004
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
487-3004487-3004
379-7287379-7287
6V-83976V-8397
View All Parts
Frequently bought together
487-3004
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
379-7287
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-5477
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8979
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1P-3704
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 487-3004
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 487-3004

Description:
Key with electronic fob for use with the Machine Security System (MSS)

Attributes:
• A1:S1 key fob with battery

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 487-3004

Units of Measure

USMetric
Length (mm): 69
Width (mm): 34
Height (mm): 14
Length (in): 2.73
Width (in): 1.33
Height (in): 0.54
View More

Пришло время обслуживания?

С нами это просто.

Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.

Compatible Models for part number 487-3004

TRACK-TYPE TRACTOR

D2 D1 D4 D3

COMPACT TRACK LOADER

285XE 255 265 275XE 275 285

MINI HYD EXCAVATOR

301.8 304 305 301.9 308 307.5 309 306 301.6 301.5 304CR 302CR 304SR 303 SR 306.5 308.5 303.5CR 302.7CR 303CR 305.5 CR 301.7CR 305 CR 310

SKID STEER LOADER

250 260 270 270XE

FORESTRY PRODUCTS

FM528 FM528 LL

TRUCK

785

BACKHOE LOADER

434 430 432 420XE 444 415 416 428 420

EXCAVATOR

340 336 GC 352 317 315 320 326 330 GC 325 323 315 GC 330 317 GC 336 330GC 320 GC

OFF HIGHWAY TRUCK

789 785 793

COMPACT WHEEL LOADER

906 930 938 926

WHEEL LOADER

962 926 924 930 938 908 907 906 950 992

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert