Description: A Bulk Sleeve for hydraulic hose lines is a protective covering that shields hoses from abrasion and external damage, preserving their integrity. It is made of durable materials. The sleeve ensures efficient fluid transmission, preventing leaks and maintaining system integrity. It is easy to install and flexible to accommodate different hose sizes. It plays an important role in extending the hose lifespan and promoting safe and reliable hydraulic system operation.
Attributes: • Suitable for 25.4 mm inner diameter hose. • Made of durable materials. • Prevents abrasion and external damage. • Ensures efficient fluid transmission. • Extends hose lifespan.
Applications: A Bulk Sleeve slides the sleeve over the hydraulic hose line for instant protection against abrasion and external damage.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: A Bulk Sleeve for hydraulic hose lines is a protective covering that shields hoses from abrasion and external damage, preserving their integrity. It is made of durable materials. The sleeve ensures efficient fluid transmission, preventing leaks and maintaining system integrity. It is easy to install and flexible to accommodate different hose sizes. It plays an important role in extending the hose lifespan and promoting safe and reliable hydraulic system operation.
Attributes: • Suitable for 25.4 mm inner diameter hose. • Made of durable materials. • Prevents abrasion and external damage. • Ensures efficient fluid transmission. • Extends hose lifespan.
Applications: A Bulk Sleeve slides the sleeve over the hydraulic hose line for instant protection against abrasion and external damage.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Bulk Unit of Measure: CM
Material: Nylon, 6, 6/12, 6/6 Plastic
Bulk Unit of Measure: CM
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models
Compatible Models
Underground Art Truck
AD30AD45B
Compact Track Loader
249D3239D3
Generator
SR4
Generator Set
CG137-12
Power Module
XQG400
Work Tool
TRS12
Load Haul Dump
R1300GR3000HR1700R2900 XER1700 XE
Backhoe Loader
440450
Load, Haul, Dump
R1700K
Wheel Dozer
844854K854844K
Cold Planer
PM312PM313PM310
Compact Wheel Loader
903902902C2906903D903C2
Wheel Loader
993K992K908907906994K994H990K990993
Gen Set Engine
POWER SYS
Mini Hyd Excavator
305C CR304C CR302.7D
Asphalt Paver
AP355AP300AP355FAP300F
Skid Steer Loader
226D3232D3236D3
Asphalt Screed
SE34VTSE34V
Gas Engine
CG137-12
View More
Underground Art Truck
AD30AD45B
Warranty Information
Return Policy
Parts diagram for 541-7088
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 541-7088
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 541-7088
Description: A Bulk Sleeve for hydraulic hose lines is a protective covering that shields hoses from abrasion and external damage, preserving their integrity. It is made of durable materials. The sleeve ensures efficient fluid transmission, preventing leaks and maintaining system integrity. It is easy to install and flexible to accommodate different hose sizes. It plays an important role in extending the hose lifespan and promoting safe and reliable hydraulic system operation.
Attributes: • Suitable for 25.4 mm inner diameter hose. • Made of durable materials. • Prevents abrasion and external damage. • Ensures efficient fluid transmission. • Extends hose lifespan.
Applications: A Bulk Sleeve slides the sleeve over the hydraulic hose line for instant protection against abrasion and external damage.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 541-7088
Bulk Unit of Measure: CM
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 541-7088
UNDERGROUND ART TRUCK
AD30 AD45B
COMPACT TRACK LOADER
249D3 239D3
GENERATOR
SR4
GENERATOR SET
CG137-12
POWER MODULE
XQG400
WORK TOOL
TRS12
LOAD HAUL DUMP
R1300G R3000H R1700 R2900 XE R1700 XE
BACKHOE LOADER
440 450
LOAD, HAUL, DUMP
R1700K
WHEEL DOZER
844 854K 854 844K
COLD PLANER
PM312 PM313 PM310
COMPACT WHEEL LOADER
903 902 902C2 906 903D 903C2
WHEEL LOADER
993K 992K 908 907 906 994K 994H 990K 990 993
GEN SET ENGINE
POWER SYS
MINI HYD EXCAVATOR
305C CR 304C CR 302.7D
ASPHALT PAVER
AP355 AP300 AP355F AP300F
SKID STEER LOADER
226D3 232D3 236D3
ASPHALT SCREED
SE34VT SE34V
GAS ENGINE
CG137-12
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.