10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies5P-1471: 50.80mm Inner Diameter Bulk Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
5P-1471: 50.80mm Inner Diameter Bulk Hose
5P-1471: 50.80mm Inner Diameter Bulk Hose

Cat® Low Pressure Fume Disposal Bulk Hose for Air Filters and Dust Ejectors

Brand: Cat

Product Images
5P-1471: 50.80mm Inner Diameter Bulk Hose
5P-1471: 50.80mm Inner Diameter Bulk Hose
5P-1471: 50.80mm Inner Diameter Bulk Hose
5P-1471: 50.80mm Inner Diameter Bulk Hose
5P-1471: 50.80mm Inner Diameter Bulk Hose

Cat® Low Pressure Fume Disposal Bulk Hose for Air Filters and Dust Ejectors

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Caterpillar wire reinforced low-pressure air and vapor duct hose capable of tight bend radius and kink resistance. This hose is intended primarily as a flexible connection for conducting air or vapor under light pressure or vacuum, and is designed to operate within a temperature range. Typical examples include air cleaner to carburetor connections, defroster lines, air, heater, and fumes disposal ducts.

Attributes:
• Bulk unit of measure: CM
• Hose ID: 50.8 mm (2.00 in)
• Hose ID: 57.9 mm (2.28 in) Max
• Max Working Pressure: 34 kPa (5 psi)
• Vacuum resistance: 10 kPa (1.5 psi)
• Min Inside Bend Radius: 50 mm (2.0 in)
• Temperature Range: -40° C to +93° C (-40° F to +199° F)
• Oil resistant rubber or thermoplastic inner tube, a single or double spiral steel wire reinforcement and a rubber, thermoplastic or rubber impregnated fabric cover.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Caterpillar wire reinforced low-pressure air and vapor duct hose capable of tight bend radius and kink resistance. This hose is intended primarily as a flexible connection for conducting air or vapor under light pressure or vacuum, and is designed to operate within a temperature range. Typical examples include air cleaner to carburetor connections, defroster lines, air, heater, and fumes disposal ducts.

Attributes:
• Bulk unit of measure: CM
• Hose ID: 50.8 mm (2.00 in)
• Hose ID: 57.9 mm (2.28 in) Max
• Max Working Pressure: 34 kPa (5 psi)
• Vacuum resistance: 10 kPa (1.5 psi)
• Min Inside Bend Radius: 50 mm (2.0 in)
• Temperature Range: -40° C to +93° C (-40° F to +199° F)
• Oil resistant rubber or thermoplastic inner tube, a single or double spiral steel wire reinforcement and a rubber, thermoplastic or rubber impregnated fabric cover.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 2
Inside Diameter (mm): 50.8
Dash Size: -32
Material Description: Oil resistant rubber inner tube, a single or double spiral steel wire and a rubber fabric cover.
Outside Diameter (in): 2.28
Outside Diameter (mm): 57.9
Working Pressure (kPa): 3400
Working Pressure (psi): 493
Operating Temperature: -40°C to 135°C
Material: Rubber & Thermoplastic,Other Hose
Application: Air
Pressure Capacity (psi): 13600
Bulk Unit of Measure: CM
Units of MeasureUSMetric
Inside Diameter (in): 2
Inside Diameter (mm): 50.8
Dash Size: -32
View More
Compatible Models
Compatible Models
Underground Art Truck
AD63
Generator
SR4
Wheel Tractor-Scraper
657
Winch
59N59L58L58
Motor Grader
18M32416141812M 3 AWD120M 2160150160M 3 AWD14016GC24M14M312M 312M 2140M 3 AWD140M 3140M 216M314M-3160M 2160M 3
Hydraulic Shovel
6020B60206015604060306015B
Track-Type Tractor
D6G2 LGPD10D11D9 GCD6R IID9D8D8TD8RD8LD10T2D8ND9TD9RD8R IID9ND6G2 XLD10ND10RD10TD11RD11TD7R II
Rotary Drill
MD6310MD6250
Marine Engine
3516E
Pipelayer
587T587R583T589PL83PL87
Stabilizer Mixer
SM-350
Mining Excavator
5110B51305130B
Expanded Mining Products
LD350
Excavator
568 FM568 FM LL245D330D245B
Vibratory Compactor
CB-334ECB-334DCB-335ECB-335D
Shovel
6040
Generator Set
3508B3406C
Wheel Tractor
633E II651E631D631E631G623E623F657E621E621F633D657G627E627F637G637D637E
Reclaimer Mixer
RM-350BRM-350RM-250CRM-500
Track Loader
963973953973K963K953K
Soil Compactor
825825K
Wheel Dozer
834844834G834H834K854824K824854K844H844K
Landfill Compactor
836826826G II836H836G836K826H826K
Wheel Loader
972H988 XE988F II986988GC988986K962K994990993992988K XE988G988H988F988K966H950990K990H993K992D992C980H992K990 II994F994D994K994H
Road Reclaimer
RR-250RR-250BRM-350B
Soil Stabilizer
SS-250BSS-250
Engine - Machine
3408
Gen Set Engine
3406C3406B3408B3408C34123412C34063408
Ripper
1098
Engine - Industrial
3406B
Industrial Engine
3406C3408B3176C3176B341234063196C-12C-10
Wheel Scraper
657G657E
Bulldozer
8S8U9U10C10S10U8A9SU
Track-Type Loader
973
View More
Underground Art Truck
AD63
Warranty Information
Return Policy
Parts diagram for 5P-1471
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-1471
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-1471

Description:
Caterpillar wire reinforced low-pressure air and vapor duct hose capable of tight bend radius and kink resistance. This hose is intended primarily as a flexible connection for conducting air or vapor under light pressure or vacuum, and is designed to operate within a temperature range. Typical examples include air cleaner to carburetor connections, defroster lines, air, heater, and fumes disposal ducts.

Attributes:
• Bulk unit of measure: CM
• Hose ID: 50.8 mm (2.00 in)
• Hose ID: 57.9 mm (2.28 in) Max
• Max Working Pressure: 34 kPa (5 psi)
• Vacuum resistance: 10 kPa (1.5 psi)
• Min Inside Bend Radius: 50 mm (2.0 in)
• Temperature Range: -40° C to +93° C (-40° F to +199° F)
• Oil resistant rubber or thermoplastic inner tube, a single or double spiral steel wire reinforcement and a rubber, thermoplastic or rubber impregnated fabric cover.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 5P-1471

Units of Measure

USMetric
Inside Diameter (in): 2
Inside Diameter (mm): 50.8
Dash Size: -32
Material Description: Oil resistant rubber inner tube, a single or double spiral steel wire and a rubber fabric cover.
Outside Diameter (in): 2.28
Outside Diameter (mm): 57.9
Working Pressure (kPa): 3400
Working Pressure (psi): 493
Operating Temperature: -40°C to 135°C
Material: Rubber & Thermoplastic,Other Hose
Application: Air
Pressure Capacity (psi): 13600
Bulk Unit of Measure: CM
View More
Compatible Models for part number 5P-1471

UNDERGROUND ART TRUCK

AD63

GENERATOR

SR4

WHEEL TRACTOR-SCRAPER

657

WINCH

59N 59L 58L 58

MOTOR GRADER

18M3 24 16 14 18 12M 3 AWD 120M 2 160 150 160M 3 AWD 140 16GC 24M 14M3 12M 3 12M 2 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6030 6015B

TRACK-TYPE TRACTOR

D6G2 LGP D10 D11 D9 GC D6R II D9 D8 D8T D8R D8L D10T2 D8N D9T D9R D8R II D9N D6G2 XL D10N D10R D10T D11R D11T D7R II

ROTARY DRILL

MD6310 MD6250

MARINE ENGINE

3516E

PIPELAYER

587T 587R 583T 589 PL83 PL87

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B 5130 5130B

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

568 FM 568 FM LL 245D 330D 245B

VIBRATORY COMPACTOR

CB-334E CB-334D CB-335E CB-335D

SHOVEL

6040

GENERATOR SET

3508B 3406C

WHEEL TRACTOR

633E II 651E 631D 631E 631G 623E 623F 657E 621E 621F 633D 657G 627E 627F 637G 637D 637E

RECLAIMER MIXER

RM-350B RM-350 RM-250C RM-500

TRACK LOADER

963 973 953 973K 963K 953K

SOIL COMPACTOR

825 825K

WHEEL DOZER

834 844 834G 834H 834K 854 824K 824 854K 844H 844K

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826H 826K

WHEEL LOADER

972H 988 XE 988F II 986 988GC 988 986K 962K 994 990 993 992 988K XE 988G 988H 988F 988K 966H 950 990K 990H 993K 992D 992C 980H 992K 990 II 994F 994D 994K 994H

ROAD RECLAIMER

RR-250 RR-250B RM-350B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406B 3408B 3408C 3412 3412C 3406 3408

RIPPER

10 9 8

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406C 3408B 3176C 3176B 3412 3406 3196 C-12 C-10

WHEEL SCRAPER

657G 657E

BULLDOZER

8S 8U 9U 10C 10S 10U 8A 9SU

TRACK-TYPE LOADER

973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert