Description: A Single Bend Hose is a flexible tube made of materials that can be bent or curved at multiple points to fit into tight or complex spaces and are designed to route liquids and gases through machine systems. These Hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements for heavy-duty equipment and machinery which require flexible tubing to connect different parts of the system.
Attributes: • Has minimum burst pressure of 250 PSI • Can retain flexibility and durability even under harsh environmental conditions. • Minimizes pressure loss and maintains fluid flow, making them efficient and reliable.
Applications: A Single Bend Hose is used to allow fluid to flow from one component to another, this type of Hose is widely used in Coolant lines. Widely used in CAT PM310, PM312, PM313, PM620, PM622, PM820, PM822, PM825 Cold Planers, 572R, PL83, PL87 Pipelayer, 651B Wheel Tractor, 657 Wheel Tractor-scraper, D9, D9T, D8, D8T, D8R, D7R Track-type Tractors.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: A Single Bend Hose is a flexible tube made of materials that can be bent or curved at multiple points to fit into tight or complex spaces and are designed to route liquids and gases through machine systems. These Hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements for heavy-duty equipment and machinery which require flexible tubing to connect different parts of the system.
Attributes: • Has minimum burst pressure of 250 PSI • Can retain flexibility and durability even under harsh environmental conditions. • Minimizes pressure loss and maintains fluid flow, making them efficient and reliable.
Applications: A Single Bend Hose is used to allow fluid to flow from one component to another, this type of Hose is widely used in Coolant lines. Widely used in CAT PM310, PM312, PM313, PM620, PM622, PM820, PM822, PM825 Cold Planers, 572R, PL83, PL87 Pipelayer, 651B Wheel Tractor, 657 Wheel Tractor-scraper, D9, D9T, D8, D8T, D8R, D7R Track-type Tractors.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 2.5
Inner Diameter (mm): 63.5
Outer Diameter (in): 2.75
Outer Diameter (mm): 69.95
Weight (kg): 0.43
Weight (lb): 1.45
Material: Coolant Hose Hose
Units of MeasureUSMetric
Inner Diameter (in): 2.5
Inner Diameter (mm): 63.5
Outer Diameter (in): 2.75
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD8TD8RD7R IID9D8
Wheel Tractor
637K
Pipelayer
PL83PL87
Wheel Tractor-Scraper
627637627K LRC657627K637K
Industrial Engine
C9.3
View More
Track-Type Tractor
D9TD8TD8RD7R IID9D8
Warranty Information
Return Policy
Parts diagram for 607-7328
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 607-7328
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 607-7328
Description: A Single Bend Hose is a flexible tube made of materials that can be bent or curved at multiple points to fit into tight or complex spaces and are designed to route liquids and gases through machine systems. These Hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements for heavy-duty equipment and machinery which require flexible tubing to connect different parts of the system.
Attributes: • Has minimum burst pressure of 250 PSI • Can retain flexibility and durability even under harsh environmental conditions. • Minimizes pressure loss and maintains fluid flow, making them efficient and reliable.
Applications: A Single Bend Hose is used to allow fluid to flow from one component to another, this type of Hose is widely used in Coolant lines. Widely used in CAT PM310, PM312, PM313, PM620, PM622, PM820, PM822, PM825 Cold Planers, 572R, PL83, PL87 Pipelayer, 651B Wheel Tractor, 657 Wheel Tractor-scraper, D9, D9T, D8, D8T, D8R, D7R Track-type Tractors.
View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 607-7328
Units of Measure
USMetric
Inner Diameter (in): 2.5
Inner Diameter (mm): 63.5
Outer Diameter (in): 2.75
Outer Diameter (mm): 69.95
Weight (kg): 0.43
Weight (lb): 1.45
Material: Coolant Hose Hose
View More
Compatible Models for part number 607-7328
TRACK-TYPE TRACTOR
D9T D8T D8R D7R II D9 D8
WHEEL TRACTOR
637K
PIPELAYER
PL83 PL87
WHEEL TRACTOR-SCRAPER
627 637 627K LRC 657 627K 637K
INDUSTRIAL ENGINE
C9.3
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.