Description: A Plug retains fluid or air in a tank or component.
Attributes: Cat® Plugs are engineered to provide an effective seal to prevent leakage when installed.
Recommended Application: Cat Plugs are designed for installation in Cat fluid or air tanks and components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: A Plug retains fluid or air in a tank or component.
Attributes: Cat® Plugs are engineered to provide an effective seal to prevent leakage when installed.
Recommended Application: Cat Plugs are designed for installation in Cat fluid or air tanks and components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Length (in): 0.9
Material: Carbon Steel
Thread Dash Size: -6
Height (in): 0.9
Width (mm): 22.86
Material Description: Plated Steel
Height (mm): 22.86
Thread Size (in - TPI) (in): 11/16 - 16
Length (mm): 19
Units of MeasureUSMetric
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
793F XQ794 AC793F CMD789D777G797793F773E797FMT4400D AC
Quick Coupler-Mwl
QUICK COUPLER
Compactor
CB8CB7CCS7
View More
Integrated Toolcarrier
IT62GIT38HIT14GIT62G II
Warranty Information
Return Policy
Parts diagram for 6V-9508
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-9508
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-9508
Description: A Plug retains fluid or air in a tank or component.
Attributes: Cat® Plugs are engineered to provide an effective seal to prevent leakage when installed.
Recommended Application: Cat Plugs are designed for installation in Cat fluid or air tanks and components.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6V-9508
Units of Measure
USMetric
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
349D L 320-A L 325B L 320-A S 320-A N 312C 324E 336F 325-A 374F L 349E L 324E LN 330B LN 330D FM 345B 345D 336 MHPU 548 349F L 352F-VG 317 315 558 313 315C 323F OEM 312C L 323E LN 350-A L 330C FM 322-A 538 349D 336E L 349E 352F 340F 322B L M325D MH 324E L 374F 345C L 325-A L 322 L 345D L 320N 320C 320E 323E L 323E SA 320E LN 330F 320 L M325D L MH 336E LH 325D FM LL 325-A FM L 323F SA 318B N 325 LN 350-A 315 GC 336D LN 340MHPU 325C FM 349E L VG 330B L 320E L 325 L 317B L 350 OEM 322-A L 352 UHD 340 349 325-A LN 336 GC 345 313 GC 340F L LRE 352 350 355 320C FM 568 FM LL 320 326 325 323 329E L 318B 320-A 330 335 336 333 317B LN 329F L 315B L 395 M312 374 M315 M318 M320
330D L 329D L 350MHPU 352FMHPU 323F OEM 390F 349D L 385C L 336FMHPU 329E 336D L 330 MHPU 349E L HVG 325D L 349E 325D 336F 336E 345D 330F 330D 324D LN 349D2 345C L
793F XQ 794 AC 793F CMD 789D 777G 797 793F 773E 797F MT4400D AC
QUICK COUPLER-MWL
QUICK COUPLER
COMPACTOR
CB8 CB7 CCS7
View More
Related parts
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
Contact Dealer
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.