Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 5K-9090 (1-7/16-12)
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12)
Coolant and Urea Compatible Seal: 415-2887 (1-7/16-12)
Material Description: Plated Steel
Material: Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 5K-9090 (1-7/16-12)
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12)
Coolant and Urea Compatible Seal: 415-2887 (1-7/16-12)
C18 GEN SETDE1400D1250DE1000SG3520G3516G3512G35083516C GENG3516BG3516CD1000G3516H3508B3508C32DE1250S3516B GENG3412D800C175-20DE1250G3520C3516G3520E3512G3520H3512C3512BCG137-08DE1500G3306B3516CG3512H3516B3516E
Energy Storage
PGS1260PGS840ETS1500PGS1260 HD
Engine
3512E3512CG3516J3516C3516EG3520J
Petroleum Engine
3516CC175-163512E3512B
Soil Compactor
825H825G825G II
Ejector Truck
740D400E II
Cold Planer
PM820PM825PM822PM620PM622
Wheel Dozer
824H824G824G II
Landfill Compactor
826G II826G826H
Petroleum Gen Set
3512B3512C
Electric Rope Shovel
7495 HF7495
Wheel Loader
960F950G II950G962G980G II966F980F II966F II938G II962G II980F980G938G994D970F950F II
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 8C-6875
Transmission and Hydraulic Oil Compatibile Seal: 5K-9090 (1-7/16-12)
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12)
Coolant and Urea Compatible Seal: 415-2887 (1-7/16-12)
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.